ADP121

PRODUCTION

150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP

Viewing:

Overview

  • Input voltage range: 2.3 V to 5.5 V
  • Output voltage range: 1.2 V to 3.3 V
  • Output current: 150 mA
  • Low quiescent current
    IGND = 11 μA with 0 μA load
    IGND = 30 μA with 150 mA load
  • Low shutdown current: <1 μA
  • Low dropout voltage
    90 mV @ 150 mA load
  • High PSRR
    70 dB @ 1 kHz at VOUT = 1.2 V
    70 dB @ 10 kHz at VOUT = 1.2 V
  • Low noise: 40 μV rms at VOUT = 1.2 V
  • See data sheet for additional features
ADP121
150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP
ADP121 Functional Block Diagram ADP121 Functional Block Diagram ADP121 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP121-1.2
  • ADP121-1.5
  • ADP121-1.65
  • ADP121-1.8
  • ADP121-1.875
  • ADP121-2.0
  • ADP121-2.5
  • ADP121-2.8
  • ADP121-3.0
  • ADP121-3.3

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP121

ADP121 Evaluation Board

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

eval board
ADZS-SC584-EZLITE

ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)

Features and Benefits

  • ADSP-SC584 349-pin 19x19mm BGA
  • 2Gb DDR3 Memory
  • 128 Mb SPI Flash
  • Ethernet (10/100 &  GigE)
  • ADAU1977 quad ADC
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • AD2410 Automotive Audio Bus (A2B)
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

 

Product Details

The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+™ core dual processor with the arm® Cortex-A5™ processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+™ core dual processor with the arm® Cortex-A5™ processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

EVAL-ADP121
ADP121 Evaluation Board
ADZS-SC584-EZLITE
ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)
ADZS-SC584-EZLITE - Angle View ADZS-SC584-EZLITE - Bottom View ADZS-SC584-EZLITE - Top View ADZS-SC584-EZLITE Kit
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
ADZS-SC589-EZLITE - Angle View ADZS-SC589-EZLITE - Bottom View ADZS-SC589-EZLITE - Top View ADZS-SC589-EZLITE Kit

Reference Designs

High Voltage DAC Circuit
CN0405 Circuits from the lab

High Voltage Output DAC with Push-Button Control

Features and Benefits

  • High voltage DAC with push-button control
  • Up to 20V output
  • 64 positions 
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.

Part Used


Videos

  • lazy blur
    VIDEO · 2020-12-01 07:20
    Design, Analyze, and Validate Your ADI Power Solutions
High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System
CN0187 Circuits from the lab

Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Features and Benefits

  • Measures crest factor, peak power, and RMS power
  • Wide frequency range from 450 MHz to 6 GHz
  • Optimized for low power RF monitoring
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
Low Power, Long Range, ISM Wireless Measurement Node
CN0164 Circuits from the lab

Low Power, Long Range, ISM Wireless Measuring Node

Features and Benefits

  • Remote sensing and automation applications
  • Range up to 1 km in free space
  • Low current consumption for increased battery life
Analog Isolator using AD7400A
CN0185 Circuits from the lab

Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Features and Benefits

  • Analog to analog isolation
  • Provides both signal and power isolation
Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0405
High Voltage Output DAC with Push-Button Control
High Voltage DAC Circuit
EVAL-CN0405-EB1Z Board Photo
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
CN0187
Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply
High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
Functional Block Diagram of Universal Power Supply Module
Photograph of EVAL-CN0190-EB1Z Universal Power Supply
CN0164
Low Power, Long Range, ISM Wireless Measuring Node
Low Power, Long Range, ISM Wireless Measurement Node
CN0185
Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter
Analog Isolator using AD7400A
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters
Isolated Current Sense Circuit

Latest Discussions

Recently Viewed