ADUM6000
PRODUCTIONIsolated, 5 kV, DC/DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $5.91
Overview
- isoPower integrated, isolated DC/DC converter
- Regulated 5 V or 3.3 V output
- Up to 400 mW output power
- 16-lead SOIC package with >7.6 mm creepage
- High temperature operation: 105°C maximum
- High common-mode transient immunity: >25 kV/μs
- Thermal overload protection
- Safety and regulatory approvals
UL recognition (pending)
5000 V rms for 1 minute per UL 1577 - CSA Component Acceptance
Notice #5A
IEC 60601-1: 125 V rms - See datasheet for additional features
The ADuM6000 is an isolated DC/DC converter based on the Analog Devices, Inc., iCoupler® technology. The DC/DC converter in this device provides regulated, isolated power in several combinations of input and output voltages as listed in Table 1 on the data sheet.
The Analog Devices chip scale transformer iCoupler technology transfers isolated power in this DC/DC converter with up to 31% efficiency. The result is a small form factor, total isolation solution.
Higher output power levels are obtained by using the ADuM6000 to augment the power output of the ADuM5401, ADuM5402, ADuM5403, ADuM5404, ADuM520x, and ADuM620x iCouplers with isoPower®.
isoPower® uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- USB peripheral power
- RS-232/RS-422/RS-485 transceiver power
- Industrial field bus power
- Industrial PLCs
Documentation
Data Sheet 1
User Guide 2
Application Note 6
Technical Articles 3
Informational 1
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Video 2
Safety and Regulatory Compliance 1
Circuit Note 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6000ARIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6000ARIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6000ARWZ | 16-Lead SOIC Wide | ||
| ADUM6000ARWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 19, 2020 - 20_0303 ADuM6000/ADuM620x/ADuM640x Polyimide Insulation Material Change and Polyimide Overcoat |
||
| ADUM6000ARIZ | PRODUCTION | |
| ADUM6000ARIZ-RL | PRODUCTION | |
| ADUM6000ARWZ | PRODUCTION | |
| ADUM6000ARWZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0281 Change of Moisture Sensitivity Level Rating for ADuM5000/ADuM6000 from MSL 1 to MSL 3 |
||
| ADUM6000ARIZ | PRODUCTION | |
| ADUM6000ARIZ-RL | PRODUCTION | |
| ADUM6000ARWZ | PRODUCTION | |
| ADUM6000ARWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM6000ARIZ | PRODUCTION | |
| ADUM6000ARIZ-RL | PRODUCTION | |
| ADUM6000ARWZ | PRODUCTION | |
| ADUM6000ARWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM6020 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |