ADM8829

PRODUCTION

Switched Capacitor Voltage Inverter

Viewing:

Overview

  • Inverts Input Supply Voltage
  • 99% Voltage Conversion Efficiency
  • 25 mA Output Current
  • Shutdown Function
  • Requires Only Two Capacitors
  • 1 µF Capacitors
  • 18 Ω Output Resistance
  • +1.5 V to +5.5 V Input Range
  • 600 µA Quiescent Current

The ADM8828/ADM8829 is a charge-pump voltage inverter which may be used to generate a negative supply from a positive input. Input voltages ranging from +1.5 V to +5.5 V can be inverted into a negative –1.5 V to –5.5 V output supply. This inverting scheme is ideal for generating a negative rail in single power-supply systems. Only two small external capacitors are needed for the charge pump. Output currents up to 25 mA with greater than 99% efficiency are achievable.

The ADM8828 also features a low power shutdown (SHDN) pin. This can be used to disable the device and reduce the quiescent current to 20 nA.

The ADM8828/ADM8829 is available in a 6-lead SOT-23 package.

Applications

  • Handheld Instruments
  • LCD Panels
  • Cellular Phones
  • PDAs
  • Remote Data Acquisition
  • Op Amp Power Supplies

ADM8829
Switched Capacitor Voltage Inverter
ADM8829-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0565 01 new
CN0565 Circuits from the lab

LAST TIME BUY: Electrical Impedance Tomography Measurement System

Features and Benefits

The CN0565 is scheduled for obsolescence; for continued reference to this design, please see application note AN-2632. The recommended alternative for this is the AD-IMP2501-SL.

  • Up to 24 Input Electrodes, Software Selectable;
  • 2-wire or 4-wire Electrode Configuration Supported
  • Real and Imaginary Measurements up to 200 kHz
  • Open Source Image Recreation Algorithms
  • Isolated Power and Digital Domains from the Host
  • Arduino Form Factor Compatible
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters
Isolated Current Sense Circuit
CN0565
LAST TIME BUY: Electrical Impedance Tomography Measurement System
CN0565 01 new
EVAL-CN0565-ARDZ
EVAL-CN0565-ARDZ - Top View
EVAL-CN0565-ARDZ - Bottom View
EVAL-CN0565-ARDZ with Test Board
CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation
Multichannel K Type Thermocouple Measurement System
EVAL-CN0354-PMDZ Evaluation Board
EVAL-CN0354-PMDZ Evaluation Board - Top View
EVAL-CN0354-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed