AD4086

RECOMMENDED FOR NEW DESIGNS

14-Bit, 40 MSPS, Low Noise, Low Power SAR ADC

Viewing:

Overview

  • 14-bit resolution, no missing codes
  • Throughput: 40MSPS, 48.21ns conversion latency
  • Noise spectral density: 24.18nV/√Hz,158.9dBFS/Hz
  • Low 1/f, low frequency noise (0.1Hz to 10Hz): 396nV rms
  • Low Power:85mW typical at 40MSPS
  • INL: ±12ppm (typ), ±16ppm (max)
  • Dynamic range: 85.85dBFS
  • SNR/THD
    • 85.34dB (typ)/−110.4dB (typ) at fIN = 1kHz
    • 85.27dB (typ)/−101.3dB (typ) at fIN = 1MHz
  • Easy Drive
    • 6V p-p differential input range
    • Continuous signal acquisition
    • Linearized, 5μA/MSPS input current
  • Integrated, low-drift reference buffer and decoupling
  • Integrated VCM generation
  • Digital features and data interface
    • Conversion result FIFO, 16K sample depth
    • Digital averaging filter with up to 210 decimation
  • SPI configuration
  • Configurable data interface
    • Single lane, DDR, serial LVDS, 560Mbps per lane
    • Dual lane, DDR, serial LVDS, 280Mbps per lane
    • Single/quad lane SPI data interface
  • Package
    • 49-ball, 5mm × 5mm CSP_BGA, 0.65mm pitch
    • Integrated supply decoupling capacitors
  • Operating temperature range: −40°C to +85°C
AD4086
14-Bit, 40 MSPS, Low Noise, Low Power SAR ADC
AD4086 Functional Block Diagram AD4086 Pin Diagram AD4086 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 1
AD9508 RECOMMENDED FOR NEW DESIGNS 1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust
LDO Linear Regulators 6
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
LT3093 RECOMMENDED FOR NEW DESIGNS –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
MAX38912 RECOMMENDED FOR NEW DESIGNS 11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode
Operational Amplifiers (Op Amps) 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Phase-Locked Loop (PLL) Synthesizers 1
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
Power System Management (PSM) & Sequencers 1
ADM1085 LAST TIME BUY Voltage Sequencer with Active High, Open-Drain Enable Output
RF Amplifiers 2
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

Supervisory Circuits & Reset ICs 1
MAX16061 RECOMMENDED FOR NEW DESIGNS 1% Accurate, Quad-/Hex-/Octal-Voltage µP Supervisors
Switching Regulators & Controllers 2
LT8604/LT8604C High Efficiency 42V/120mA Synchronous Bucks
LT8606
LT8606B
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
Voltage References 2
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
ADR4530 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-AD4086-FMC

Evaluating the AD4086/AD4087/AD4088 14-Bit, 40/20/10 MSPS, Differential SAR ADC

Features and Benefits

  • Full featured evaluation board for AD4086/AD4087/AD4088
  • Analysis | Control | Evaluation (ACE) Software plugin available for device configuration, data capture, and performance evaluation
  • Flexible analog front end
  • On-board power solution and precision reference
  • On-board clock generation circuitry with sampling frequency control via the ACE software
  • FMC compatible

Product Details

The EVAL-AD4086-FMCZ is designed to demonstrate the performance of the AD4086 analog‐to‐digital converter (ADC) and provide access to a limited set of device configuration features through the ACE Software environment. The EVAL-AD4086-FMCZ evaluation kit supports the following AD4086 features:

  • Low voltage digital signaling (LVDS) data output interface.
  • ADC configuration via serial peripheral interface (SPI).
  • Internal or external generation of 1.1V regulated supply rails.
  • Sampling rate capability between 1.25MSPS and up to 40MSPS, depending on the specific ADC.

The EVAL-AD4086-FMCZ evaluation board was designed for use with the Digilent ZedBoard via the field programmable gate array (FPGA) mezzanine card (FMC) connector. The ZedBoard uses a Xilinx Zynq7000 system on chip (SoC) running Analog Devices, Inc., Kuiper Linux and LIBIIO (included on the SD card supplied in the evaluation board kit) to facilitate communication with the EVAL-AD4086-FMCZ, enabling ADC configuration, capturing data, and providing the communication link to the host PC and the ACE Software plugin.

The AD4086 that is physically mounted on the board can be evaluated with any sampling frequency range from 1.25MHz to 40MHz. However, performance of the AD4087 or AD4088 can also be estimated using this board by setting the sampling frequency to 20MHz or 10MHz, respectively. Note, the captured results for AD4086 running at the reduced sample rate should only be taken as indications of the signal-to-noise ratio (SNR) rather than the actual measurement; nevertheless, measured SNR for the AD4087/ AD4088 will not be worse.

eval board
EVAL-AD4080ARDZ

Evaluating the AD4080/AD4081/AD4084 Fast Precision 20-Bit/16-Bit, 40MSPS/20MSPS, Differential SAR ADC

Features and Benefits

  • Full featured evaluation board for the AD4080/AD4081/AD4084
    with power solution
  • Single differential channel and common-mode input available through board SMA connectors
  • The Analysis | Control | Evaluation (ACE) Software plugin is available for device configuration, data capture, and performance evaluation
  • Flexible analog front end (two stages)
  • Out-of-box evaluation experience with the SDP-K1 demonstration platform (EVAL-SDP-CK1Z)
  • On-board low noise power solution and 3.0V precision reference
  • On-board clock generation circuitry with sampling frequency selection via ACE software
  • Compatible with Arduino Uno form factor (Rev3 form factor)

Product Details

The EVAL-AD4080ARDZ evaluation board enables quick and easy evaluation of the performance and features of the AD4080/AD4081/AD4084. The EVAL-AD4080ARDZ is designed to demonstrate the performance of the AD4080/AD4081/AD4084 features in the ACE software environment. The EVAL-AD4080ARDZ evaluation kit supports the following AD4080/AD4081/AD4084 features:

  • Serial peripheral interface (SPI) complementary metal-oxide semiconductor (CMOS) data output interface (read from first-in first out (FIFO))
  • Analog-to-digital converter (ADC) configuration via SPI
  • Internal or external generation of 1.1V regulated supply rails (external by default)
  • Sampling rate capability 40/20/10MSPS (software selectable in ACE)

The EVAL-AD4080ARDZ evaluation board is designed for use with the system demonstration platform (SDP-K1) board to facilitate communication with the AD4080/AD4081/AD4084, enabling ADC configuration and data capture. The SDP-K1 controller board also provides the communication link to the host PC and the ACE software plugin. The primary controller board for the EVAL-AD4080ARDZ evaluation board is the SDP-K1. The EVAL-AD4080ARDZ evaluation board conforms to the Arduino Uno Shield mechanical and electrical standards to interface with the SDP-K1.

The EVAL-AD4080ARDZ evaluation solution includes the AD4080/AD4081/AD4084 industrial input and output (IIO) firmware application drivers for device configuration and ADC data capture. It also includes the AD4080/AD4081/AD4084 ACE plugin graphical interfaces (GUIs) for performance evaluations.

For full details, see the AD4080/AD4081/AD4084 data sheets, which must be used in conjunction with this user guide when using the EVAL-AD4080ARDZ.

eval board
ADALM-MMSC

Mixed-Mode Signal Chain Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs and workshops on ADCs, mixed-mode signal chain, and DSP related topics
  • IIO-based software stack for broad, cross-platform compatibility with industry-standard tools, MATLAB, Python, and other languages
  • Configurable 2nd-order analog filter for exploring the interaction between analog and digital filters
  • Onboard clock divider provides sample rates from 5 MSPS to 40 MSPS
  • Single USB connection provides all power and connectivity

Product Details

The Analog Devices Active Learning Module - Mixed-Mode Signal Chain (ADALM-MMSC) is an educational board that facilitates hands-on exploration of fundamental signal chain concepts. The core of the circuit is the AD4080, 40 MSPS oversampling SAR analog-to-digital converter (ADC) with configurable digital filter and internal data capture memory (single-port FIFO). The board includes a highly configurable 2nd order analog filter with adjustable cutoff frequencies, input attenuation, and filter gain. An onboard selectable clock source provides sample rates from 5 MSPS to 40 MSPS. A MAX32666FTHR microcontroller runs an IIO server over a serial backend, allowing the use of standard tools such as Scopy, IIO Oscilloscope, Pyadi-iio, and ADI's MATLAB precision toolbox. The Libiio library provides language bindings for C, C#, MATLAB, Python, and other languages.

Concepts demonstrated include:

  • Digital filtering
  • Analog vs. digital anti alias filtering
  • Properties of different digital filters
  • Noise analysis
  • Reference noise

APPLICATIONS

  • Mixed Signal and Digital Signal Processing experiments, workshops, and lab exercises
  • Precision data acquisition

eval board
EVAL-ADMX6001

DC-Coupled 10GSPS Digitizer Evaluation Board

Features and Benefits

  • Dual-path, low noise design for broad coverage from DC to 5GHz
    • High-speed path with AD9213, a low noise 12-bit ADC running at 10GSPS
    • ADL5580, a fully differential 10GHz ADC driver
    • Precision path with AD4080, a 20-bit, 40MSPS, differential SAR ADC reduces 1/f noise
  • ADC driver input, biased with DAC output voltage, adjusts DC offset of unipolar signal
    • Single-ended unipolar signal with DC offset to differential signal conversion by ADL5580
    • ADL5580 biased by DAC LTC2664 output for maximizing AD9213 input dynamic range
  • FMC+ HSPC connector for interface with Xilinx VCU118 FPGA board

Product Details

The ADMX6001-EBZ is a reference design of a DC-coupled single channel 10GSPS digitizer featuring the AD9213, a low noise, 12-bit high-speed analog-to-digital converter (ADC) and the AD4080, a 20-bit precision ADC. The dual-path design achieves true low noise digitization in the broadband from DC to 5GHz. By biasing the ADC driver ADL5580 with the precision digital-to-analog converter (DAC) LTC2664, the ADMX6001-EBZ is capable of handling unipolar and bipolar signals at various DC levels, maximizing utility of the input dynamic range of AD9213. This design is ideal for high performance time-domain instruments such as time-of-flight mass spectrometry (TOF MS), distributed fiber optic sensing (DFOS), and digital oscilloscope.

This document guides the setup and evaluation of the ADMX6001- EBZ board in conjunction with the Xilinx VCU118 field programmable gate array (FPGA) board.

EVAL-AD4086-FMC
Evaluating the AD4086/AD4087/AD4088 14-Bit, 40/20/10 MSPS, Differential SAR ADC
EVAL-AD4086 Evaluation Board Angle View EVAL-AD4086 Evaluation Board Top View EVAL-AD4086 Evaluation Board Bottom View
EVAL-AD4080ARDZ
Evaluating the AD4080/AD4081/AD4084 Fast Precision 20-Bit/16-Bit, 40MSPS/20MSPS, Differential SAR ADC
EVAL-AD4080ARDZ Board Photo Angle View EVAL-AD4080ARDZ Board Photo Top View EVAL-AD4080ARDZ Board Photo Bottom View
ADALM-MMSC
Mixed-Mode Signal Chain Active Learning Module
ADALM-MMSC_top-angle-evaluation-board ADALM-MMSC Evaluation Board Top View ADALM-MMSC Evaluation Board Bottom View ADALM-MMSC Simplified Block Diagram
EVAL-ADMX6001
DC-Coupled 10GSPS Digitizer Evaluation Board
EVAL-ADMX6001 Board Photo Angle View EVAL-ADMX6001 Board Photo Top View EVAL-ADMX6001 Board Photo Bottom View

Latest Discussions

No discussions on AD4086 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed