Overview

Features and Benefits

  • Full featured evaluation board for AD4086/AD4087/AD4088
  • Analysis | Control | Evaluation (ACE) Software plugin available for device configuration, data capture, and performance evaluation
  • Flexible analog front end
  • On-board power solution and precision reference
  • On-board clock generation circuitry with sampling frequency control via the ACE software
  • FMC compatible

Product Details

The EVAL-AD4086-FMCZ is designed to demonstrate the performance of the AD4086 analog‐to‐digital converter (ADC) and provide access to a limited set of device configuration features through the ACE Software environment. The EVAL-AD4086-FMCZ evaluation kit supports the following AD4086 features:

  • Low voltage digital signaling (LVDS) data output interface.
  • ADC configuration via serial peripheral interface (SPI).
  • Internal or external generation of 1.1V regulated supply rails.
  • Sampling rate capability between 1.25MSPS and up to 40MSPS, depending on the specific ADC.

The EVAL-AD4086-FMCZ evaluation board was designed for use with the Digilent ZedBoard via the field programmable gate array (FPGA) mezzanine card (FMC) connector. The ZedBoard uses a Xilinx Zynq7000 system on chip (SoC) running Analog Devices, Inc., Kuiper Linux and LIBIIO (included on the SD card supplied in the evaluation board kit) to facilitate communication with the EVAL-AD4086-FMCZ, enabling ADC configuration, capturing data, and providing the communication link to the host PC and the ACE Software plugin.

The AD4086 that is physically mounted on the board can be evaluated with any sampling frequency range from 1.25MHz to 40MHz. However, performance of the AD4087 or AD4088 can also be estimated using this board by setting the sampling frequency to 20MHz or 10MHz, respectively. Note, the captured results for AD4086 running at the reduced sample rate should only be taken as indications of the signal-to-noise ratio (SNR) rather than the actual measurement; nevertheless, measured SNR for the AD4087/ AD4088 will not be worse.

Getting Started

EQUIPMENT NEEDED

  • PC running Windows® 10 operating system or higher
  • Digilent ZedBoard with 12V wall adapter power supply
  • Precision signal source
  • SMA cables to connect a signal source to the EVAL-AD4086-FMCZ

Software

ACE Software

ZIP
54 MB
ACE plug-in for Board.AD4080 1.2026.421203 [Aug 11 26]
The AD4080 Plugin supports both the EVAL-AD408x-FMCZ and the EVAL-AD408x-ARDZ boards. The main device support is the AD4080/AD4083/AD4086 which is a 20/16/14-Bit, 40MSPS, Differential SAR ADC. The FMCZ plug-in also provides configuration support for the onboard clock generation, AD9508 and ADF4350
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.