Game of Drones—Part 2: How BMS, Power, and Comms Architectures Make or Break a Drone

2026-08-10

Read other articles in this series.

Figure 1

   

Key Takeaways

  • Smart power management (not raw battery capacity) determines UAV flight endurance and safety. Explore how precision cell monitoring at sub-1.5mV accuracy keeps propulsion stable on every mission.
  • Software-defined radios and 5G NR are redefining BVLOS drone operations at scale. Discover the transceiver architectures enabling autonomous UAVs to fly safely and reliably beyond visual range.

Abstract

Modern unmanned aerial vehicles (UAVs) are defined by tightly coupled, feedback-controlled subsystems that dictate stability, safety, autonomy, and scalability. This article focuses on two critical subsystems: an intelligent power and battery-management architecture, and a mission-critical communication link. Deficiencies in these areas can degrade flight stability, endurance, or operational safety.

This article examines the interactions among these subsystems and explains why industrial-grade UAVs require fundamentally different architectures than consumer drones. It emphasizes that the battery management system (BMS) is a flight-critical controller, not merely a protection accessory, and illustrates why advanced communication links enabled architectures are crucial for beyond visual line of sight (BVLOS) operations, autonomy, and safety. Together, these subsystems form the performance backbone differentiating hobby-class drones from aviation-grade, mission-critical UAV platforms.

Introduction

The transformation of unmanned aerial vehicles (UAVs) from hobbyist toys to mission-critical platforms has been driven not by propulsion breakthroughs or aerodynamic refinements, but by advances in three foundational subsystems: sensing and navigation (discussed in Part 1), communication and telemetry, and power management. Of these, power management remains the most frequently underestimated yet operationally decisive element.

Professional UAVs operating beyond visual line of sight (BVLOS), conducting industrial inspections, or performing reconnaissance cannot tolerate the fly-until-it-falls approach of consumer drones. These platforms demand quantifiable energy margins, predictive state-of-health tracking, and deterministic power delivery under dynamic loads. The battery is no longer a passive energy reservoir—it is an active, monitored, and controlled subsystem that directly influences flight time, mission success probability, and safety.

This article examines the communication links within the telemetry subsystem, power, and battery management as a systems engineering discipline within professional UAV architectures. It explores the role of the battery management system (BMS) as a flight-critical controller, the impact of power quality on propulsion stability, and the size, weight, power, and cost (SWaP-C) trade-offs that define scalable designs. Drawing on proven solutions such as the ADBMS6815 battery stack monitor, AD9361 software-defined transceivers, and ADIS16501 inertial measurement units (covered in Part 1), an integrated architectural framework is presented where navigation, communication, and power systems operate as a unified, resilient platform. Intelligent power management enables the transition from remote-controlled aircraft to autonomous systems capable of reliable, repeatable, and safe operations in demanding environments.

Power and Battery Management: Energy as a Controlled Resource

The BMS as a Flight-Critical Controller

For professional UAVs, the BMS is a flight-critical subsystem, not just a convenience feature. Lithium-based batteries are active electrochemical systems requiring continuous supervision for safe operation. The BMS monitors cell voltages, currents, and temperatures; balances cells; and enforces protections against overvoltage, overcurrent, and thermal runaway. Beyond protection, the BMS provides accurate state-of-charge (SOC) and state-of-health (SOH) estimates. These metrics are vital for flight-time prediction, return-to-launch logic, and autonomous decision-making. A UAV unable to accurately assess its energy margin cannot operate safely beyond visual range.

Power Quality and Thrust Stability

Power quality directly affects flight stability. High-current draws during takeoff, climbs, or aggressive maneuvers cause voltage sag proportional to battery internal resistance. Excessive sag reduces available motor power, destabilizes electronic speed controllers (ESC), and can trigger resets or oscillations.

An intelligent BMS mitigates these effects by monitoring dynamic discharge behavior, limiting peak currents, and communicating available power margins to the flight controller. Thermal management is equally important: high discharge rates generate heat, increasing resistance and accelerating battery aging. Distributed temperature sensing and dynamic derating allow the system to remain within safe limits, preventing abrupt failures.

SWaP-C Trade-Offs and Scalability

UAV power design is constrained by SWaP-C. Adding battery energy increases mass, raising thrust demand and reducing efficiency. Therefore, smart power management is as crucial as raw capacity. Higher-voltage packs reduce current and resistive losses but require more sophisticated monitoring and balancing.

This distinction separates consumer and industrial platforms. Hobby drones often use low-cell-count packs with minimal monitoring. Industrial UAVs, however, employ 12-series or higher smart batteries with high-resolution monitoring, digital communication, and sometimes redundancy. Integrated BMS and power-management ICs reduce component count, weight, and losses, extending flight time and improving fleet reliability.

At the mission level, accurate energy intelligence enables predictive maintenance and scalable operations. Batteries are major wear items; tracking SOH and stress events reduces downtime and prevents in-flight failures. Thus, the BMS functions as both a power governor and a fleet-management sensor.

ADBMS6815: A 12-Cell Battery Stack Monitor

Today’s LiPo battery BMS solutions typically cover functions such as voltage and current measurement, temperature sensing, communication, SOC/SOH estimation, fault detection, protection, cell balancing, and control circuitry.

For 12-series UAV Li-ion/LiPo packs, the ADBMS6815 is a robust and accurate option, widely deployed in 12S battery stacks. This automotive-grade battery monitor supports up to 12 cells in series with a 0V to 5V per-cell range, lifetime accuracy under 1.5mV, and a high-speed ADC capable of measuring all cells in approximately 304μs. Such precision is ideal for UAV applications requiring tight per-cell monitoring during high-current flight conditions. It also supports stacked architectures for higher voltages and uses SPI communication, enabling long, low-noise wiring runs—a significant advantage in drone layouts with noisy ESCs and distributed propulsion.

To address UAV-specific needs like isolation, redundancy, and accurate SOC/SOH tracking, the ADBMS6815 can be paired with external current-sense or coulomb-counting ICs, and optionally with active balancing solutions like the LTC3300-1. Figure 1 shows a UAV LiPo smart pack architecture integrating cell monitoring, active balancing, temperature sensing, secure authentication, and system control using the ADBMS6815, LTC3300-1, ADT7420, MAX32660, and MAXQ1065/DS2478. As a general guideline, choose the ADBMS6817 for 6S to 8S or modular packs, and the ADBMS6815 for 10S to 12S packs. Both families offer ASIL-capable variants, low-standby operation, and flexible GPIO for temperature sensing, providing scalability and safety without a full BMS redesign.

Figure 1. UAV LiPo smart pack architecture integrating cell monitoring, active balancing, temperature sensing, secure authentication, and system control.

Communication and Telemetry: The UAV’s Lifeline

The RF communication and telemetry link is mission-critical in any UAV—it serves as the aircraft’s nervous system. Through this link, operators issue command-and-control (C2) inputs, receive telemetry, update missions, trigger fail-safes, and monitor system health. Degraded links introduce latency, packet loss, and unstable control; complete failure results in loss of control authority and mission termination.

For BVLOS and industrial UAVs, where safety, regulatory compliance, and remote ID are mandatory, a deterministic and resilient RF link is as essential as propulsion or navigation. If the link fails, the aircraft may remain airborne, but the mission is effectively over.

To meet these demands, UAV designers often use software-defined RF transceivers. The AD9361 and AD9364 are highly integrated 2×2 MIMO transceivers covering 70MHz to 6GHz, supporting common UAV bands with bandwidths from 200kHz to 56MHz. The AD9361 offers high sensitivity and throughput for wideband data and video, while the AD9364 provides similar RF performance at lower power, making it better suited to small, power-constrained platforms.

Networked UAVs: Cellular-on-a-Drone Architectures

Cellular connectivity—particularly 5G New Radio (NR)—has reshaped UAV communications by enabling wide-area BVLOS operation using existing infrastructure. Low-latency, high-throughput, managed quality of service (QoS), network slicing for protected C2 links, and seamless mobility eliminate the need for dedicated ground stations in many missions.

Cellular networks can also improve navigation robustness. Network-based positioning complements inertial navigation in GNSS-degraded environments, while future 6G concepts further integrate communications, positioning, and sensing.

Figure 2 shows a cellular user equipment (UE) communication relay architecture where the UAV acts as a UE-class device. This diagram illustrates a UAV-based cellular communication architecture in which the drone operates as a 3GPP UE connected to terrestrial cellular infrastructure. Onboard the UAV, a flight controller and FPGA/system-on-a-chip (SoC) handle mission logic, digital front-end processing, and the interface to an external cellular UE modem stack. The ADRV9026 RF transceiver serves as the wideband RF front end, while dedicated PAs, LNAs, filtering, and RF isolation support robust sub-6GHz operation. GNSS-disciplined timing with a holdover oscillator ensures stable operation during degraded or denied GNSS conditions, and a MIMO-capable antenna system enables reliable aerial UE connectivity.

Figure 2. UAV EU communication relay system: the ADRV9026 provides RF signaling.

The primary communications path is a 4G LTE/5G NR cellular link from the UAV to a terrestrial gNodeB (gNB), which then connects to the 5G core network for mobility management, security, and user-plane routing. Optional secondary links—such as satellite or microwave—can provide backup command-and-control or high-rate payload transport. Downstream, application endpoints include a ground control station for command, control, and telemetry, as well as cloud or edge services for data processing and distribution. Overall, the architecture clearly separates UE, radio access network (RAN), and core network functions while supporting resilient, multilink UAV communications.

Practical cellular-on-a-drone architectures are most viable today in two roles:

  1. Cellular relay or coverage extension, where the UAV acts as an airborne relay for temporary or emergency coverage.
  2. Aerial UE, where the UAV operates as a subscriber on a terrestrial 5G network for C2 and payload backhaul.

In either scenario, RF hardware must align with UAV SWaP constraints and NR bandwidth and MIMO requirements. For full NR-class frequency range 1 (FR1) performance (≥100MHz, 2×2 MIMO), the ADRV9026 is a strong single-chip solution, offering a 4T4R architecture with observation paths for linearization. For smaller platforms and ≤40MHz channels, the lower-power ADRV9002 is a better fit. Table 1 presents an example of power budget analysis of a small tactical UAV platform. This drone has a 5kg maximum takeoff weight (MTOW) and 400Wh battery (14.8V, 27Ah).

Table 1. Example Power Budget Analysis of a Small Tactical UAV Platform with a 5kg MTOW
Subsystem Power (W) Duty Cycle Avg Power (W)
Propulsion (Hover) 180 100% 180
Flight Controller 5 100% 5
Payload (Camera) 10 100% 10
RF Subsystem:
• ADRV9002 Transceiver (2×) 3 (Rx), 4 (Tx) 50% Tx 3.5
• GaN PA (2× 1W) 5 50% Tx 2.5
• FPGA/Baseband 8 100% 8
• GNSS-Disciplined Oscillator 2 100% 2
Total RF Power     16
Total System Power     211

The ADRV9040 targets airborne next-generation Node B (gNB-like) or private 5G nodes but typically requires larger UAVs due to higher power and thermal demands. Table 2 presents a comparison between the listed RF transceivers while placing some focus on the UAV-relevant requirements.

Table 2. High-Level, UAV-Level Comparison Between the ADRV9002, ADRV9026, and ADRV9040
Item ADRV9002 ADRV9026 ADRV9040
Channel Count/MIMO 2T2R (good for 1×2 or 2×2 narrowband SDR) 4T4R + observation paths (good for 2×2/4×4 FR1 radios, dual-band 2×2) 8T8R + ORx + integrated DFE (maps to 8-antenna O-RU/gNB-like nodes)
Tunable Range 30MHz to 6GHz 75MHz to 6GHz 600MHz to 7.125GHz
Instantaneous BW Up to ~40MHz Rx/Tx up to 200MHz; Tx synthesis/ORx up to 450MHz ~400MHz iBW; DPD support called out
Duplexing Implications Best fit for TDD or narrow-FDD prototypes; limited channel BW for full NR FR1 Strong fit for NR FR1 TDD and some FDD concepts with external duplexers; wide BW supports 100MHz+ NR carriers Best fit for TDD/FDD macro/mini-macro style radios; wide BW + DFE favors radio-unit architectures
Power/Thermal (Drone Impact) Best SWaP of the three for small UAVs (exact watts depend on mode/profile; treat as design variable) Mid-range SWaP; still realistic on medium UAVs with conduction cooling Data sheet highlights ~13W all blocks enabled → large UAV class, careful thermal design

System Architecture of a Drone/UAV with All Its Subsystems

Bringing all three functional systems together, the drone/UAV architecture is anchored by high-integrity sensing, resilient communications, and robust power control, with key performance derived from ADI silicon. The ADIS16501 IMU provides low-noise inertial data with tight bias stability, forming a trustworthy backbone for the extended Kalman filter (EKF) when blending GNSS, barometer, and optical flow. This stable state estimate feeds the flight controller, enabling deterministic control loops and autonomous behaviors.

For communications, the software-defined backbone built around the ADRV9026 RF transceiver enables flexible, interference-resilient links for telemetry, command, and payload video, while supporting encryption and spectrum agility.

On the power side, reliability comes from the ADBMS6815 battery monitor and the LTC3300-1 cell balancer, which manage 6S to 12S Li-ion/LiPo stacks with precise cell voltage measurement, balancing, and protection—ensuring clean power rails for avionics, RF, and propulsion. Downstream, brushless direct current (BLDC) drives, current sensing, and Hall feedback close the propulsion loop, while payload sensors and AI accelerators operate as a parallel, fail-isolated pipeline. Layered safety ensures graceful degradation instead of catastrophic failure. Together, the ADIS16501, ADRV9026, and ADBMS6815 form the navigation, communication, and power pillars that allow engineers to scale capability without compromising stability or safety.

Figure 3 presents a complete UAV/drone architecture that achieves the reliability and performance required for professional-grade autonomous operations—from industrial inspection and surveying to tactical intelligence, surveillance, and reconnaissance (ISR) missions where failure is not an option.

Figure 3. Detailed UAV/drone architecture with all its subsystems and key sockets using the ADIS16501, MAX2771, ADXL343, ADXL345, ADBMS6815, ADBMS6830, LTC4381, ADM1192, AD8410A, ADM7150, LTM4712, MAX77857, LT8333, MAX20029, MAX20345, LTC4110, MAX20342, LTM4623, DS1632, MAXQ1065, DS2478, ADT7420, ADF5901, ADF5904, ADF4159, AD9361, ADRV9026, ADAR1000, MAX78002, ADAS3023, ADTF3175, TMCM-1636, and MAX22210.

Conclusion

The evolution from recreational drones to industrial-grade autonomous platforms has been enabled not by incremental improvements to individual components, but by the systems-level integration of sensing, communication, and power management into a cohesive, safety-critical architecture. As this two-part article series has demonstrated, the battery management system is far more than an accessory—it is a flight-critical controller that determines mission duration, operational safety, and long-term fleet reliability. When paired with high-precision inertial sensing and resilient software-defined communications, intelligent power management completes the foundation required for BVLOS operations, autonomous decision-making, and regulatory compliance.

The architectural framework presented here—anchored by the ADIS16501 IMU for navigation, the ADRV9026 transceiver for communications, and the ADBMS6815 battery monitor for power control—represents a proven approach to building UAV systems where failure is not an option. These are not isolated subsystems but interdependent elements of a unified platform: accurate state estimation depends on stable power rails, deterministic communication requires predictable energy margins, and autonomous missions demand real-time awareness of remaining flight time. The cost of neglecting any single pillar is mission failure.

For engineers designing the next generation of professional UAVs, the lesson is clear: treat power management with the same rigor as flight control and communication. Invest in high-resolution monitoring, implement predictive algorithms, and architect for graceful degradation. The battery is not a black box—it is a sensor, a controller, and a strategic asset. In an industry where flight time equals mission capability and downtime equals lost revenue, the difference between a robust BMS and a basic one is the difference between a platform that operates and one that merely flies. As UAVs transition from tools to critical infrastructure, power management will remain the silent enabler of reliability, safety, and autonomy.

关于作者

Hamed M. Sanogo
Hamed M. Sanogo是ADI公司全球应用部门的云和通信终端市场专家。Hamed拥有密歇根大学迪尔本分校的电子工程硕士学位,之后还获得了达拉斯大学的工商管理硕士学位。在加入ADI公司之前,毕业后的Hamed曾在通用汽车担任高级设计工程师,并在摩托罗拉系统担任过高级电气工程师以及Node-B和RRH基带卡设计师。在过去的17年里,Hamed担任过不同的职务,包括FAE/FAE经理、产品线经理,目前是通信和云终端市场专家。
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

产品

ADBMS6815
量产

12通道多节电池电池监控器

ADIS16501
推荐用于新设计

Precision, MEMS IMU

AD9361
推荐用于新设计

RF捷变收发器

LTC4381 推荐用于新设计

具有浪涌保护的低静态电流电子保险丝

MAX22210 推荐用于新设计

集成电流检测和128微步分度器的36V、3.8A步进电机驱动器

TMCM-1636 最后购买期限

Servo drive for 3-phase BLDC motors 12 to 28V, 30A, with CAN Interface

ADTF3175 推荐用于新设计

100万像素飞行时间模块

ADAS3023 量产

8通道16位同步采样数据采集系统

MAX78002 推荐用于新设计

带有低功耗卷积神经网络加速器的人工智能微控制器

ADAR1000 推荐用于新设计

4 通道 X 频段和 Ku 频段波束形成器,8 GHz 至 16 GHz

ADF4159 推荐用于新设计

直接调制/快速波形产生13 GHz小数N分频频率合成器

ADF5904 推荐用于新设计

4通道、24 GHz接收机下变频器


ADF5901 推荐用于新设计

24GHz VCO + PGA + 2通道PA输出

DS1632

PC电源失效检测及复位控制器

LTM4623 推荐用于新设计

超薄、20VIN、3A 降压型 DC/DC μModule 稳压器

MAX20342 量产

USB Type-C充电器检测器,集成OVP

LTC4110 量产

电池后备系统管理器

MAX20345 推荐用于新设计

具有超低IQ电压调节器、升/降压调节器(用于光学检测)和充电器(用于小型锂离子系统)的PMIC

MAX20029 量产

汽车应用、4/3/4通道、低压、降压型DC-DC转换器

LT8333 推荐用于新设计

配备3A、40V开关的低IQ升压/SEPIC/反相转换器

MAX77857 推荐用于新设计

2.5V 至 16V 输入、7A 开关电流高效升降压转换器

LTM4712 推荐用于新设计

36VIN、12A升压/降压型降压-升压μModule稳压器

ADM7150 推荐用于新设计

800 mA、超低噪声/高 PSRR LDO

AD8410A 推荐用于新设计

−2 V至70 V宽输入电压范围,2.2 MHz高带宽,具有PWM抑制和增益20 V/V的电流检测放大器

ADM1192 量产

数字电源监视器 内置清零和报警输出

ADBMS6830 推荐用于新设计

16通道多节电池电池监控器

ADXL345 量产

3轴、±2 G/±4 G/±8 G/±16 G数字加速度计

ADXL343 推荐用于新设计

3轴、±2 G/±4 G/±8 G/±16 G数字加速度计

MAX2771 量产

多波段通用型GNSS接收器

ADRV9040 推荐用于新设计

具有DFE、400MHz iBW射频收发器的8T8R SoC

ADRV9002 推荐用于新设计

双通道窄带和宽带RF收发器

ADRV9026 推荐用于新设计

带有观测路径的集成四通道RF收发器

AD9364 推荐用于新设计

1 X 1 RF捷变收发器

ADBMS6817 推荐用于新设计

8通道多节电池电池监控器

DS2478 量产

DeepCover汽车安全协处理器

MAXQ1065 不推荐用于新设计

具有ChipDNATM的超低功耗加密控制器,适用于嵌入式器件

MAX32660 推荐用于新设计

低功耗Arm Cortex-M4 FPU处理器,带基于FPU的微控制器(MCU),256KB Flash和96KB SRAM

ADT7420 最后购买期限

±0.25℃精度、16位数字I2C温度传感器

LTC3300-1 推荐用于新设计

高效率双向多节电池的电池组平衡器

行业解决方案