LTM8049

RECOMMENDED FOR NEW DESIGNS

Dual SEPIC or Inverting μModule DC/DC Converter

Viewing:

Overview

  • Two Complete Switch Mode Power Supplies
  • SEPIC or Inverting Topology
  • Wide Input Voltage Range: 2.6V to 20V
  • 2.5V to 24V or –2.5V to –24V Output Voltage
  • 1A at 5VOUT from 12VIN
  • Selectable Switching Frequency: 200kHz to 2.5MHz 
  • Power Good Outputs for Event Based Sequencing
  • User Configurable Undervoltage Lockout
  • (e4) RoHS Compliant Package with Gold Pad Finish
  • Low Profile 15mm × 9mm × 2.42mm Surface Mount BGA Package
LTM8049
Dual SEPIC or Inverting μModule DC/DC Converter
LTM8049 Application Circuit LTM8049 Performance Graph LTM8049 Pin Configuration
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath™ Controller
Overvoltage & Overcurrent Protectors 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8049

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM8049(SEPIC
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2244A

LTM8049 Demo Board | Dual SEPIC/Inverting μModule, 2.8V ≤ VIN ≤ 18V, VOUT1/2 = ±12V @ 1A

Product Details

Demonstration circuit 2244A features the LTM8049, a dual SEPIC or inverting μModule® regulator. The demo circuit is configured as two stand-alone SEPIC and Inverting DC/DC converters with +12V and –12V output voltages from an input voltage up to 20V. The switching frequencies of both channels are set at 1MHz on DC2244A. The frequency foldbacks when the output is 15% below the target regulation point during a fault or output overload, thus protects the power switch from damage.

eval board
AD-FMCXMWBR1-EBZ

FMC X-Microwave Compatible Level Translator and Power Supply Kit

Features and Benefits

  • FMC-compatible form factor
  • Powered from FMC connector with external supply possibility
  • Provides level translation and various supply values
  • Compatible with RaspberryPi X-MW controller 

Product Details

The AD-FMCXMWBR1-EBZ is a level translator and power supply board, with FMC-compatible form factor. It is powered from the FMC connector, with the possibility to add an external supply, for application that require higher load currents. In this case, the external supply is prioritized. 

AD-FMCXMWBR1-EBZ allows multiple level translated digital communications paths between a controller/FPGA device and X-MW blocks. The module provides multiple supply voltages with high current capability, that can be used to bias the X-MW blocks or other IC’s in a prototype design.

APPLICATIONS

  • RF and Microwave designs
  • Voltage level translation
  • General-purpose software radios
  • Radar systems
  • Point to point communication systems
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

DC2244A
LTM8049 Demo Board | Dual SEPIC/Inverting μModule, 2.8V ≤ VIN ≤ 18V, VOUT1/2 = ±12V @ 1A
DC2244A Demo Board DC2244A Demo Board DC2244A Demo Board DC2244A Demo Board
AD-FMCXMWBR1-EBZ
FMC X-Microwave Compatible Level Translator and Power Supply Kit
AD-FMCXMWBR1-EBZ FMC X-Microwave Protoplate Board AD-FMCXMWBR1-EBZ-KIT

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle Evaluation Board
EVAL-CN0585-FMCZ Top Evaluation Board
EVAL-CN0585-FMCZ Bottom Evaluation Board
EVAL-CN0585-FMCZ_KIT Angle Evaluation Board
EVAL-CN0585-FMCZ_KIT Top Evaluation Board
EVAL-CN0585-FMCZ_KIT Bottom Evaluation Board
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
EVAL-CN0560-FMCZ Evaluation Board
EVAL-CN0560-FMCZ Evaluation Board - Top View
EVAL-CN0560-FMCZ Evaluation Board - Bottom View
CN-0560 and SDP-H1

Latest Discussions

Recently Viewed