LT3023

RECOMMENDED FOR NEW DESIGNS

Dual 100mA, Low Dropout, Low Noise, Micropower Regulator

Viewing:

Overview

  • Low Noise: 20µVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 20µA/Channel
  • Wide Input Voltage Range: 1.8V to 20V
  • Output Current: 100mA/Channel
  • Very Low Shutdown Current: <0.1µA
  • Low Dropout Voltage: 300mV at 100mA
  • Adjustable Output from 1.22V to 20V
  • Stable with 1µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse Battery Protected
  • No Reverse Current
  • No Protection Diodes Needed
  • Overcurrent and Overtemperature Protected
  • Thermally Enhanced 10-Lead MSOP and DFN Packages
LT3023
Dual 100mA, Low Dropout, Low Noise, Micropower Regulator
3.3V/2.5V Low Noise Regulators 10Hz to 100kHz Output Noise Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3023
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC704A

LT3023EDD Demo Board | Dual Output, Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 2.5V/3.3V/5V @ 100mA

Product Details

Demonstration circuit 704 is a dual output regulator based on the LT3023 IC, which consists of two identical 100mA LDO linear regulators. The DC704 has an input voltage range of 2.3V to 20V and the output is jumper-selectable, with output voltage values of 2.5V, 3.3V, 5V or a user-determined value. The DC supply current is typically only 20uA (per channel) at no load. The LT3023 comes in a small 10-pin DFN package, which has an exposed pad on the bottom-side of the IC for better thermal performance.

DC704A
LT3023EDD Demo Board | Dual Output, Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 2.5V/3.3V/5V @ 100mA
DC704A Demo Board DC704A Demo Board DC704A Demo Board DC704A Demo Board DC704A - Schematic

Reference Designs

DK-START-4CGX15N Starter Kit
Altera Cyclone IV GX Transceiver Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone IV GX Transceiver Starter Kit
DK-START-4CGX15N Starter Kit
DK-START-4CGX15N Block Diagram
DK-START-4CGX15N Power Tree
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
EVAL-CN0560-FMCZ Evaluation Board
EVAL-CN0560-FMCZ Evaluation Board - Top View
EVAL-CN0560-FMCZ Evaluation Board - Bottom View
CN-0560 and SDP-H1
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board
LTC Parts List
Terasic DE2i-150 Cyclone IV Block Diagram
DE2i-150 Power Tree

Latest Discussions

Recently Viewed