Добавить к Мастеру создания структурных схем

AD8475:  Precision, Selectable Gain, Fully Differential Funnel Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок
Новые альтернативные решения: NEWER ALTERNATIVE:
AD8476: Fully differential input and output amplifier with unity gain driver and 300uA low power dissipation.

The AD8475 is a fully differential, attenuating amplifier with integrated precision gain resistors. It provides precision attenuation (by 0.4 or 0.8), common-mode level shifting, and single-ended-to-differential conversion along with input overvoltage protection. Power dissipation on a single 5 V supply is only 16 mW.

The AD8475 is a simple to use, fully integrated precision gain block, designed to process signal levels of up to ±10 V on a single supply. It provides a complete interface to make industrial level signals directly compatible with the differential input ranges of low voltage, high performance 16-bit or 18-bit single-supply successive approximation (SAR) analog-to-digital converters (ADCs).

The AD8475 comes with two standard pin-selectable gain options: 0.4 and 0.8. The gain of the part is set by driving the input pin corresponding to the appropriate gain.

The AD8475 also provides overvoltage protection from large industrial input voltages up to ±15 V while operating on a single 5 V supply. The VOCM pin adjusts the output voltage common mode for precision level shifting, to match the ADC’s input range and maximize dynamic range. The AD8475 works extremely well with SAR, Σ-Δ, and pipeline converters. The high current output stage of the part allows it to drive the switched capacitor front-end circuits of many ADCs with minimal error.

Unlike many differential drivers in the market, the AD8475 is a high precision amplifier. With 500 μV maximum output offset, 10 nV/√Hz output noise, and −112 dB THD + N, the AD8475 pairs well with high accuracy converters. Considering its low power consumption and high precision, the slew-enhanced AD8475 has excellent speed, settling to 18-bit precision for 4 MSPS acquisition.

The AD8475 is available in a space-saving 10-lead MSOP package. It is fully specified over the −40°C to +85°C temperature range.


Applications
  • ADC driver
  • Differential instrumentation amplifier building block
  • Single-ended-to-differential converter

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Attenuate and level shift
    Attenuation: G = 0.4x, 0.8x
  • Fully differential or single-ended input/output
  • Differential output designed to drive precision ADCs
    Drives switched capacitor and Σ-Δ ADCs
    Rail-to-rail output
  • VOCM pin adjusts output common mode
  • Robust over-voltage protection up to ±15V (VS = +5 V)
  • Single supply: 3V to 10V
  • Dual supplies: ±1.5V to ±5V
  • High performance
    Suited for driving 18-bit converter up to 4 MSPS
    10 nV/√Hz output noise
    3 ppm/°C gain drift
    See data sheet for additional features

Functional Block Diagram

Video: AD8475: Precision, Selectable Gain, Fully Differential Funnel Amplifier



ADI introduces the industry's first fully differential attenuating precision amplifier. Our expert explains how AD8475 effectively drives low-voltage, high-precision differential input SAR ADCs in high-voltage applications. Learn more by watching the video.

Документация

Наименование Тип контента Тип файлов
AD8475: Precision, Selectable Gain, Fully Differential Funnel Amplifier Data Sheet (Rev B, 04/2011) (pdf, 1627 kB) Технические описания PDF
CN-0272: 2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation  (pdf, 376 kB) Circuit Note PDF
CN0310: Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial  (pdf, 165 kB) Circuit Note PDF
CN-0251: A Flexible 4-Channel Analog Front End for Wide Dynamic Range Signal Conditioning  (pdf, 217 kB) Circuit Note PDF
CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection  (pdf, 336 kB) Circuit Note PDF
CN-0180: Precision Single-Supply Differential ADC Driver for Industrial-Level Signals  (pdf, 388 kB) Circuit Note PDF
AD8475: Precision, Selectable Gain, Fully Differential Funnel Amplifier
The Analog Devices AD8475 is a fully differential, attenuating amplifier with integrated precision gain resistors.
Videos HTML
Analog-to-Digital Converter and Driver ICs Техническая периодика HTML
Amplifier ICs Техническая периодика HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Техническая периодика HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8475 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8475ACPZ-R7 Статус: Prodn 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Reel, 1500 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить Образцы
AD8475ACPZ-RL Статус: Prodn 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Reel, 5000 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить
AD8475ACPZ-WP Статус: Prodn 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Tray, 50 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить
AD8475ARMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить Образцы
AD8475ARMZ-R7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить
AD8475ARMZ-RL Статус: Prodn 10 ld MSOP 10 Ind Reel, 3000 $ 2,39 $ 1,99 Y  Используемые материалы Уведомить меня Купить
AD8475BRMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 3,30 $ 2,75 Y  Используемые материалы Уведомить меня Купить Образцы
AD8475BRMZ-R7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 $ 3,30 $ 2,75 Y  Используемые материалы Уведомить меня Купить
AD8475BRMZ-RL Статус: Prodn 10 ld MSOP 10 Ind Reel, 3000 $ 3,30 $ 2,75 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8475-EVALZ Статус: Prodn Evaluation Board $ 20,98 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть