Добавить к Мастеру создания структурных схем

AD9653:  Quad, 16-Bit, 125 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD9653 is a quad, 16-bit, 125 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 125 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.

The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.

The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual-channel power-down is supported and typically consumes less than 2 mW when all channels are disabled. The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable output clock and data alignment and digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).

The AD9653 is available in a RoHS-compliant, 48-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C. This product is protected by a U.S. patent.

PRODUCT HIGHLIGHTS

  1. Small Footprint. Four ADCs are contained in a small, space-saving package.
  2. Low power of 163 mW/channel at 125 MSPS with scalable power options.
  3. Pin compatible to the AD9253 14-bit quad and AD9633 12-bit quad ADC.
  4. Ease of Use. A data clock output (DCO) operates at frequencies of up to 500 MHz and supports double data rate (DDR) operation.
  5. User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements

APPLICATIONS

  • Medical ultrasound
  • High speed imaging
  • Quadrature radio receivers
  • Diversity radio receivers
  • Test equipment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 1.8 V supply operation
  • Low power: 164 mW per channel at 125 MSPS with scalable power options
  • SNR = 76.5 dBFS @ 70 MHz (2.0Vp-p input span)
  • SNR = 77.5 dBFS @ 70 MHz (2.6Vp-p Input span)
  • SFDR = 90 dBc (to Nyquist)
  • DNL = ±0.7 LSB (typical); INL = ±3.5 LSB (typical)
  • Serial LVDS (ANSI-644, default) and low power, reduced signal option (similar to IEEE 1596.3)
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range (supports up to 2.6 V p-p)
  • See data sheet for additional features

Functional Block Diagram for AD9653

Документация

Наименование Тип контента Тип файлов
AD9653: Quad, 16-Bit, 125 MSPS, Serial LVDS 1.8 V Analog-to-Digital Converter Datasheet (Rev 0, 05/2012) (pdf, 1231 kB) Технические описания PDF
AN-1142: Techniques for High Speed ADC PCB Layout  (pdf, 392 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual  (pdf, 2124 kB) Статьи по применению PDF
AN-878: High Speed ADC SPI Control Software  (pdf, 585 kB) Статьи по применению PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Статьи по применению PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Статьи по применению PDF
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs  (pdf, 203 kB) Статьи по применению PDF
AN-812:  MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)  (pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Статьи по применению PDF
Evaluating the AD9253/AD9633/AD9653 Analog-to-Digital Converters
(Wiki Site)
Руководства пользователей HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Четырехканальный 16-разрядный АЦП с быстродействием 125 MSPS обеспечивает превосходные динамические характеристики при наименьших среди устройств данного класса потребляемой мощности и габаритах (17 май 2012) Пресс-релизы HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
ADIsim Design/Simulation Tools HTML
AD9653 IBIS Model Модели IBIS HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD9653

  • For differential RF/IF, we recommend the ultra low distortion ADL5562.
Recommended IF Variable Gain Amplifier for the AD9653
  • For a fully differential input and output DVGA in digital communications systems, we recommend the ADL5202.
  • For an ultralow noise preamplifier optimized for Ultrasound applications, we recommend the AD8334 quad VGA.
Recommended Clock Drivers for the AD9653
  • For low jitter performance and integrated VCO, we recommend one of the AD9520 or AD9522 family of selectable VCO frequencies.
  • For low jitter performance along with on chip PLL and VCO, we recommend the AD9523, AD9523-1 or the AD9524.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD9653 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9653-125EBZ Статус: Prodn Evaluation Board $ 300,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть