New Products Listing
New Products Listing
Analog Devices is committed to delivering the most innovative products that sense, measure, connect, interpret, power and secure to help you solve your toughest design problems and create solutions that are Ahead of What's Possible. The newest products from some of the best designers in the world are listed below.
Sign up for myAnalog and get the latest products straight to your inbox.
Part Number
Data Sheet
Status
Description
Amplifiers
1Data Converters
11
RECOMMENDED FOR NEW DESIGNS
Quad-Channel, Software Configurable Input and Output with HART Modem
Interface ICs
3
RECOMMENDED FOR NEW DESIGNS
Power Line Communication with ModelGauge Fuel Gauge and Buck-Boost Converter
RECOMMENDED FOR NEW DESIGNS
±60V Fault Protected 3.3V ±20kV ESD High Speed CAN FD Transceiver
Power Management
8
RECOMMENDED FOR NEW DESIGNS
72V, Parallelable, 4-Switch Buck-Boost Controller for GaN FETs and Si MOSFETs
PRODUCTION
Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability
PRODUCTION
Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability
RECOMMENDED FOR NEW DESIGNS
Power Line Communication with ModelGauge Fuel Gauge and Charger
RECOMMENDED FOR NEW DESIGNS
135V Synchronous Buck Controller with Symmetrical Sink/Source Capability and Dynamically Adjustable Output Voltage Programming