LT7175
RECOMMENDED FOR NEW DESIGNS24A, 4V, Single- or Dual-Phase, Silent Switcher Step-Down Regulators with Digital Power System Management
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
- PMBus/I2C Serial Interface
- Telemetry Read Back includes VOUT, IOUT, VIN, Die Temperature, and Faults
- READ_VOUT Accuracy: ±0.3% for < 0.6V, READ_IOUT Accuracy: ±5.5% for > 10A at VOUT/VIN < 25%, −25°C To 100°C, TJ
- Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 3MHz), and Loop Compensation
- Integrated Three Times Programmable NVM
- Key Parameters Selectable by Resistor
- VOUT Set Point Range: 0.3V to 3.4V
- VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
- Optional Pulse-Skipping Mode
- Differential Remote VOUT Sense
- Fast Transient Response
- Wide VIN Supply Range: Down to 2.7V or 1.5V with EXTVCC
- Programmable and Synchronizable: 1MHz to 3MHz
- 24-lead (3.5mm × 4mm) LQFN Package
The LT7175/LT7175-1 are monolithic DC/DC synchronous step-down regulators that deliver up to 24A of continuous output current. The LT7175-1 option has two switching phases that are connected to two inductors to drive a single-regulated output supply. The quick, clean, low-overshoot switching edges deliver high efficiency while minimizing electromagnetic interference (EMI) emissions. The I2C-based PMBus 1.3- compliant serial interface enables control of device functions while providing telemetry information for system monitoring. The LT7175/LT7175-1 are supported by the LTpowerPlay® graphical user interface (GUI) tool.
The controlled on-time valley current-mode control, with a 25ns typical minimum on-time, enables high switching frequency (fSW) at low output voltage (VOUT) with excellent transient response in a small overall solution size.
VOUT, fSW, and phase are selectable using external configuration resistors. Settings can also be set through the PMBus interface or stored in on-chip, three times programmable nonvolatile memory (NVM).
APPLICATIONS
- Communications, Storage, and Industrial Systems
- Data Center and Solid-State Drives
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT7175RV#TRMPBF | 24-Lead LQFN Package (3.5 mm × 4mm × 0.95mm) | ||
| LT7175RV#TRPBF | 24-Lead LQFN Package (3.5 mm × 4mm × 0.95mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on LT7175 yet. Have something to say?
Start a Discussion on EngineerZone®