ADuM3250
ADuM3250
RECOMMENDED FOR NEW DESIGNSIsolated, Half-Bridge Gate Driver with Adjustable Dead Time, 10A Output
- Part Models
- 6
- 1ku List Price
- Starting From $1.67
Viewing:
Overview
- 10A peak current (< 1.1Ω RDSON_x)
- Precise timing characteristics
- 41ns max propagation delay over specified temperature range
- 6.3ns maximum channel-to-channel matching
- High common-mode transient immunity (CMTI): >210kV/μs
- 4.5V to 28V driver side supply voltage
- Multiple UVLO options for driver side supplies:
- Grade A: 4.5V maximum
- Grade B: 7.6V maximum
- UVLO VDD1 positive going threshold: 2.25V maximum
- Adjustable dead time control
- CMOS input logic levels
- High junction temperature operation: 150°C
- Safety and regulatory approvals
- UL1577
- VISO = 3000VRMS for 1 minute
- EN/IEC 62368-1
- EN/IEC 61010-1
- IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 1200Vpeak
- GB4943.1
- 16-lead, RoHS compliant, SOIC_N package (4.0mm creepage)
The ADuM3250 is a 10A isolated, dual channel/half bridge gate driver that employs Analog Devices, Inc., iCoupler® technology to provide a precision timing across the isolation barrier.
Thanks to its strong gate driver capability and precise timing performance, the ADuM3250 is ideal for applications using insulated- gate bipolar transistors (IGBTs) and metal-oxide semiconductor field effect transistors (MOSFETs), as well as wide-bandgap devices such as silicon carbide (SiC) and gallium nitride (GaN) switches, with a maximum recommended switching frequency of up to 1MHz. ADuM3250 provides 1200VPK isolation and comes with small outline integrated circuit (SOIC)-16 package with 4.0mm creepage.
The ADuM3250 secondary side supplies (VDDA, VDDB) support up to 28V. To ensure compatibility and optimal performance across different power switches technologies, ADuM3250 is available in two different undervoltage lock-out (UVLO) options on VDDA and VDDB.
Additional features include a DISABLE pin, which can force the output to a low state, and a dead-time control pin (DT) that prevents simultaneous activation of both channels, thereby avoiding shoot-through conditions.
APPLICATIONS
- IGBT, SiC, GaN applications
- AC-DC and DC-DC power supplies
- Uninterruptable power supplies (UPS)
- Industrial motor drives
- Industrial inverters
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3250ARZ | 16-Lead SOIC | ||
| ADUM3250ARZ-RL7 | 16-Lead SOIC | ||
| ADUM3250BRZ | 16-Lead SOIC | ||
| ADUM3250BRZ-RL7 | 16-Lead SOIC | ||
| ADUM3250CRZ | 16-Lead SOIC | ||
| ADUM3250CRZ-RL7 | 16-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADUM3250A
- ADUM3250B
- ADUM3250C
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADUM3250 yet. Have something to say?
Start a Discussion on EngineerZone®