| Title | Content Type | File Type |
|---|---|---|
| ADP2300/ADP2301: 1.2 A, 20 V, 700 kHz/1.4 MHz, Nonsynchronous Step-Down Regulator Data Sheet (Rev C, 11/2012) (pdf, 683 kB) | Data Sheets | |
| AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB) | Application Notes | |
|
AN-1083: Designing an Inverting Buck Boost Using the ADP2300 and ADP2301 Switching Regulators
(pdf, 217 kB)
Although targeted for voltage step-down applications, the versatility of the ADP230x family allows it to realize an inverting buck boost topology without additional cost, component count, or size. |
Application Notes | |
| CN-0183: Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply (pdf, 252 kB) | Circuit Note | |
| CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB) | Circuit Note | |
|
Isolating Power in Communication Bus and Gate Drive Applications
Starting with a communications application overview of small power options through the process of selecting the right power products this webcast is a great resource for your communications applications designs. |
Webcasts | WEBCAST |
| UG-179: Evaluation Board for the 1.2 A, 20 V Nonsynchronous Step-Down Regulators (pdf, 422 kB) | User Guides | |
|
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8 |
Solutions Bulletins | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. |
ADIsim Design/Simulation Tools | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.