AD5668
PRODUCTIONOctal, 16-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference
- Part Models
- 22
- 1ku List Price
- Starting From $14.39
Overview
- Low power, small footprint, pin-compatible octal DACs: 16 bits
- 14-lead/16-lead TSSOP, 16-lead LFCSP, and 16-ball WLCSP
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference
- Power down to 400 nA at 5 V, 200 nA at 3 V
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale or midscale
- 3 power-down functions
- Hardware LDAC and LDAC override function
- CLR function to programmable code
- Rail-to-rail operation
AD5668-EP supports defense and aerospace applications (AQEC standard)
- Download AD5668-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12643
The AD5668 device is a low power, octal, 16-bit, buffered voltage-output DAC. All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. The AD5668 and AD5628 are available in both a 4 mm × 4 mm LFCSP and a 16-lead TSSOP, while the AD5648 is available in both a 14-lead and 16-lead TSSOP.
The AD5628/AD5648/AD5668 have an on-chip reference with an internal gain of 2. The AD5628-1/AD5648-1/AD5668-1 have a 1.25 V 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD5628-2/AD5648-2/AD5668-2 and AD5668-3 have a 2.5 V 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write.
The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (AD5628-1/AD5648-1/AD5668-1, AD5628-2/AD5648-2/AD5668-2) or midscale (AD5668-3) and remains powered up at this level until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 400 nA at 5 V and provides software-selectable output loads while in power-down mode for any or all DAC channels. The outputs of all DACs can be updated simultaneously using the LDAC function, with the added functionality of user-selectable DAC channels to simultaneously update. There is also an asynchronous CLR that updates all DACs to a userprogrammable code—zero scale, midscale, or full scale.
The AD5628/AD5648/AD5668 utilize a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.
Product Highlights
- Octal, 12-/14-/16-bit DAC.
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
- Available in 14-lead/16-lead TSSOP, 16-lead LFCSP, and 16-ball WLCSP.
- Power-on reset to 0 V or midscale.
- Power-down capability. When powered down, the DAC typically consumes 200 nA at 3 V and 400 nA at 5 V.
Applications
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
Documentation
Data Sheet 3
User Guide 1
Product Highlight 1
Device Drivers 2
Product Highlight 1
Solutions Bulletin & Brochure 1
Circuit Note 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5668-KGD-DF | DIE | ||
| AD5668ACPZ-2-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668ACPZ-3-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668ARUZ-2 | 16-Lead TSSOP | ||
| AD5668ARUZ-2REEL7 | 16-Lead TSSOP | ||
| AD5668ARUZ-3 | 16-Lead TSSOP | ||
| AD5668ARUZ-3REEL7 | 16-Lead TSSOP | ||
| AD5668BCBZ-1-500R7 | 16-Ball WLCSP (2.6mm x 2.6mm) | ||
| AD5668BCBZ-1-RL7 | 16-Ball WLCSP (2.6mm x 2.6mm) | ||
| AD5668BCBZ-3-RL7 | 16-Ball WLCSP (2.6mm x 2.6mm) | ||
| AD5668BCPZ-1-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668BCPZ-1500RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668BCPZ-2-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668BCPZ-2500RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| AD5668BRUZ-1 | 16-Lead TSSOP | ||
| AD5668BRUZ-1REEL7 | 16-Lead TSSOP | ||
| AD5668BRUZ-2 | 16-Lead TSSOP | ||
| AD5668BRUZ-2REEL7 | 16-Lead TSSOP | ||
| AD5668BRUZ-3 | 16-Lead TSSOP | ||
| AD5668BRUZ-3REEL7 | 16-Lead TSSOP | ||
| AD5668SRUZ-EP-1 | 16-Lead TSSOP | ||
| AD5668SRUZ-EP-1RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 10, 2014 - 14_0005 Assembly Transfer to Amkor Philippines and Test Transfer to STATS ChipPAC China of Select LFCSP Products |
||
| AD5668ACPZ-2-RL7 | PRODUCTION | |
| AD5668ACPZ-3-RL7 | PRODUCTION | |
| AD5668BCPZ-1-RL7 | PRODUCTION | |
| AD5668BCPZ-1500RL7 | PRODUCTION | |
| AD5668BCPZ-2-RL7 | PRODUCTION | |
| AD5668BCPZ-2500RL7 | PRODUCTION | |
|
Jan 20, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| AD5668ACPZ-2-RL7 | PRODUCTION | |
| AD5668ACPZ-3-RL7 | PRODUCTION | |
| AD5668BCPZ-1-RL7 | PRODUCTION | |
| AD5668BCPZ-1500RL7 | PRODUCTION | |
| AD5668BCPZ-2-RL7 | PRODUCTION | |
| AD5668BCPZ-2500RL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5668ARUZ-2 | PRODUCTION | |
| AD5668ARUZ-2REEL7 | PRODUCTION | |
| AD5668ARUZ-3 | PRODUCTION | |
| AD5668ARUZ-3REEL7 | PRODUCTION | |
| AD5668BRUZ-1 | PRODUCTION | |
| AD5668BRUZ-1REEL7 | PRODUCTION | |
| AD5668BRUZ-2 | PRODUCTION | |
| AD5668BRUZ-2REEL7 | PRODUCTION | |
| AD5668BRUZ-3 | PRODUCTION | |
| AD5668BRUZ-3REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD5668ARUZ-2 | PRODUCTION | |
| AD5668ARUZ-2REEL7 | PRODUCTION | |
| AD5668ARUZ-3 | PRODUCTION | |
| AD5668ARUZ-3REEL7 | PRODUCTION | |
| AD5668BRUZ-1 | PRODUCTION | |
| AD5668BRUZ-1REEL7 | PRODUCTION | |
| AD5668BRUZ-2 | PRODUCTION | |
| AD5668BRUZ-2REEL7 | PRODUCTION | |
| AD5668BRUZ-3 | PRODUCTION | |
| AD5668BRUZ-3REEL7 | PRODUCTION | |
|
Dec 21, 2010 - 10_0215 AD5668 AD5648 AD5628 redesign |
||
| AD5668ARUZ-2 | PRODUCTION | |
| AD5668ARUZ-2REEL7 | PRODUCTION | |
| AD5668ARUZ-3 | PRODUCTION | |
| AD5668ARUZ-3REEL7 | PRODUCTION | |
| AD5668BRUZ-1 | PRODUCTION | |
| AD5668BRUZ-1REEL7 | PRODUCTION | |
| AD5668BRUZ-2 | PRODUCTION | |
| AD5668BRUZ-2REEL7 | PRODUCTION | |
| AD5668BRUZ-3 | PRODUCTION | |
| AD5668BRUZ-3REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5668ARUZ-2 | PRODUCTION | |
| AD5668ARUZ-2REEL7 | PRODUCTION | |
| AD5668ARUZ-3 | PRODUCTION | |
| AD5668ARUZ-3REEL7 | PRODUCTION | |
| AD5668BRUZ-1 | PRODUCTION | |
| AD5668BRUZ-1REEL7 | PRODUCTION | |
| AD5668BRUZ-2 | PRODUCTION | |
| AD5668BRUZ-2REEL7 | PRODUCTION | |
| AD5668BRUZ-3 | PRODUCTION | |
|
Mar 20, 2009 - 09_0032 AD5628/AD5648/AD5668 Data Sheet Specification Change |
||
| AD5668ARUZ-2 | PRODUCTION | |
| AD5668ARUZ-2REEL7 | PRODUCTION | |
| AD5668ARUZ-3 | PRODUCTION | |
| AD5668ARUZ-3REEL7 | PRODUCTION | |
| AD5668BRUZ-1 | PRODUCTION | |
| AD5668BRUZ-1REEL7 | PRODUCTION | |
| AD5668BRUZ-2 | PRODUCTION | |
| AD5668BRUZ-2REEL7 | PRODUCTION | |
| AD5668BRUZ-3 | PRODUCTION | |
| AD5668BRUZ-3REEL7 | PRODUCTION | |
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| AD5668BCBZ-1-RL7 | PRODUCTION | |
Software Resources
FPGA/HDL 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool