ADP7104:  20 V, 500 mA, Low Noise, CMOS LDO

Product Status:   Recommended for New Designs 

The ADP7104 is a CMOS, low dropout linear regulator that operates from 3.3 V to 20 V and provides up to 500 mA of output current. This high input voltage LDO is ideal for regulation of high performance analog and mixed signal circuits operating from 19 V to 1.22 V rails. Using an advanced proprietary architecture, it provides high power supply rejection, low noise, and achieves excellent line and More

load transient response with just a small 1 μF ceramic output capacitor.

The ADP7104 is available in seven fixed output voltage options and an adjustable version, which allows output voltages that range from 1.22 V to VIN − VDO via an external feedback divider.

The ADP7104 output noise voltage is 15 μV rms and is independent of the output voltage. A digital power-good output allows power system monitors to check the health of the output voltage. A user programmable precision undervoltage lockout function facilitates sequencing of multiple power supplies.

The ADP7104 is available in 8-lead, 3 mm × 3 mm LFCSP and 8-lead SOIC packages. The LFCSP offers a very compact solution and also provides excellent thermal performance for applications requiring up to 500 mA of output current in a small, low-profile footprint.

APPLICATIONS

  • Regulation to noise sensitive applications:
    ADC, DAC circuits, precision amplifiers, high frequency oscillators, clocks and PLLs
  • Communications and Infrastructure
  • Medical and Healthcare
  • Industrial and Instrumentation
Less

ADP7104:  20 V, 500 mA, Low Noise, CMOS LDO

Product Description

The ADP7104 is a CMOS, low dropout linear regulator that operates from 3.3 V to 20 V and provides up to 500 mA of output current. This high input voltage LDO is ideal for regulation of high performance analog and mixed signal circuits operating from 19 V to 1.22 V rails. Using an advanced proprietary architecture, it provides high power supply rejection, low noise, and achieves excellent line and load transient response with just a small 1 μF ceramic output capacitor.

The ADP7104 is available in seven fixed output voltage options and an adjustable version, which allows output voltages that range from 1.22 V to VIN − VDO via an external feedback divider.

The ADP7104 output noise voltage is 15 μV rms and is independent of the output voltage. A digital power-good output allows power system monitors to check the health of the output voltage. A user programmable precision undervoltage lockout function facilitates sequencing of multiple power supplies.

The ADP7104 is available in 8-lead, 3 mm × 3 mm LFCSP and 8-lead SOIC packages. The LFCSP offers a very compact solution and also provides excellent thermal performance for applications requiring up to 500 mA of output current in a small, low-profile footprint.

APPLICATIONS

  • Regulation to noise sensitive applications:
    ADC, DAC circuits, precision amplifiers, high frequency oscillators, clocks and PLLs
  • Communications and Infrastructure
  • Medical and Healthcare
  • Industrial and Instrumentation

    • Input voltage range:
      3.3 V to 20 V
    • Maximum output current:
      500 mA
    • Low Noise: 15 μVRMS for fixed output versions
    • PSRR Performance of 60 dB @ 10 kHz at VOUT=3.3 V
    • Reverse current protection
    • Low dropout voltage:
      200 mV at 500 mA
    • Initial accuracy: ±0.8%
    • See data sheet for additional features

Typical Application Circuit Diagram for ADP7104

Enter values and click on ADIsimPower to find power management solutions. Launch of ADIsimPower Voltage Regulator Design Tool
Available System Voltage Operating Voltage Rail Load Current
Vin (min) V Vin (max) V Vout V Iout A

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADP7104 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP7104ACPZ-1.5-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-1.8-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-2.5-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-3.0-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-3.3-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-5.0-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-9.0-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ACPZ-R7 Status: Production 8 ld LFCSP (3x3mm 1.74x2.38 EP) 8 Ind Reel, 1500 - $1.67 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-1.5-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-1.8-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-2.5-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-3.0-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-3.3-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-5.0-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-9.0-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample
ADP7104ARDZ-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $1.82 Y  Material Info Notify Me Purchase Sample

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADP7104 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP7104CPZ-REDYKIT Status: Production ADP7104 REDYKIT LFCSP - Yes -
ADP7104RDZ-REDYKIT Status: Production ADP7104 REDYKIT SOIC - Yes -
ADP7104CP-EVALZ Status: Production ADP7104 Evaluation Board LFCSP - Yes -
ADP7104RD-EVALZ Status: Production ADP7104 Evaluation Board SOIC - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Review this Product X
content here.
content here.

Review this Product

Close