Overview
Features and Benefits
- Simplified evaluation of the ADM2895E/ADM2895E-1 250kbps half-duplex isolated RS-485 transceiver
- 2-layer PCB compliant to EN 55032 Class B radiated emissions
- Footprint for 10mm × 10mm, 28-lead SOIC_FP package with >8.0mm creepage and clearance
- On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
- Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7V
- Selectable 3.3V or 5V isolated VISOOUT supply
- IEC 61000-4-2 ESD protection on Pin A and Pin B
- ±4kV contact discharge
- SMA connector for TxD input signal
- Optional on-board LTC6900 oscillator for providing TxD signal
- Screw terminal blocks for connecting power, digital, and RS‑485 signals
- Jumper-selectable enable and disable for digital input signals
- Resistors and footprints for termination
- Test points for measuring all signals
Product Details
The EVAL-ADM2895EEBZ allows simplified, efficient evaluation of the ADM2895E/ADM2895E-1, 5.7kVRMS, 250kbps (for ADM2895E) half-duplex signal and power isolated RS-485 transceiver. The EVAL-ADM2895EEBZ can also be used to evaluate the higher speed 20Mbps (for ADM2895E-1) by replacing the low-speed part with the higher speed part.
The ADM2895E/ADM2895E-1 features an integrated, isolated, DC-to- DC converter that provides power to the isolated side of the device with no additional ICs required.
The EVAL-ADM2895EEBZ comes with options for the evaluation of the ADM2895E/ADM2895E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible by the screw terminal blocks on the EVAL-ADM2895EEBZ. Each digital input can be configured by the on-board jumper options.
An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of up to 20V and outputs a range of selectable supply voltages to the VCC pin, configurable by jumper options. The LDO regulator can be bypassed to power the ADM2895E/ADM2895E-1 VCC supply pin directly from an external power supply.
Please see the User Guide for the full description.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Oscilloscope
- Signal generator (optional)
- 3V to 5.5V supply
- 1.7V to 5.5V supply (optional)