ADM2895E

RECOMMENDED FOR NEW DESIGNS

5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

Viewing:

Overview

  • 5.7kVRMS isolated half-duplex RS-485/RS-422 transceiver
  • ±60V fault protection on RS-485 A and B pins
  • Low radiated emissions, integrated, isolated DC-to-DC converter
  • Meets EN 55032 Class B radiated emissions on a 2-layer PCB
  • Robust protection on the RS-485 A and B bus pins
    • ≥ ±4kV IEC 61000-4-2 ESD
    • ±10kV HBM ESD
    • ≥ ±4kV IEC 61000-4-4 EFT
  • Extended ±25V common-mode range
  • Two speed options
    • ADM2895E - low speed 250kbps for EMI control
    • ADM2895E-1 - high speed 20Mbps data rate
  • Flexible power supplies
    • Primary input VCC supply of 3.0V to 5.5V
    • Primary logic VIO supply of 1.7V to 5.5V
    • VSEL pin to select isolated VISO supply of 5V (VCC > 4.5V) or 3.3V
  • PROFIBUS compliant for 5V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports >224 bus nodes (112kΩ receiver input impedance)
  • Full hot-swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • Reinforced VIORM = 595VPEAK
    • UL 1577
      • VISO= 5700VRMS for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 61010-1
    • IEC/CSA 60601-1
    • CQC GB 4943.1
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Outline Dimensions with 8.3mm creepage and clearance in standard pinout

The ADM2895E/ADM2895E-1 are 5.7kVRMS signal and power isolated RS-485 transceivers with ±60V fault protection on the RS-485 A and B pins. These devices are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E). The devices can pass radiated emissions testing to the EN 55032 Class B standard with margin on a 2-layer printed circuit board (PCB) with high-frequency decoupling capacitors and two small external 0402 ferrites on isolated power and ground pins. The device features an integrated, low electromagnetic interference (EMI), isolated DC-to-DC converter, which eliminates the need for an external isolated power supply. The isolation barrier provides immunity to system level electromagnetic compatibility (EMC) standards. The devices are suitable for applications that require reinforced insulation against working voltages of 400VRMS and 566VDC for the lifetime of the device. The devices are protected against ±4kV contact IEC 61000-4-2 and ±15kV human body model (HBM) electrostatic discharge (ESD) events on the RS-485 A and B pins and ±8kV contact IEC 61000-4-2 ESD across the barrier without latch-up or damage.

The ADM2895E/ADM2895E-1 feature overvoltage protection on the RS-485 A and B pins to withstand up to ±60V DC or AC peak to the transceiver side GND2. This allows for robust protection against transients and accidental connection to ±12V or ±24V power supplies. The common-mode range of the device is extended to ±25V for applications with large ground offsets and long cable runs.

Please see the data sheet for the full description.

APPLICATIONS

  • Heating, ventilation, and air conditioning (HVAC) networks
  • Industrial field buses
  • Building automation
  • Utility networks
  • Energy meters

ADM2895E
5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
ADM2895E/ADM2895E-1 Functional Block Diagram ADM2895E/ADM2895E-1  Pin Configuration ADM2895E chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADM2895E

Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2895E/ADM2895E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 28-lead SOIC_FP package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7V
  • Selectable 3.3V or 5V isolated VISOOUT supply
  • IEC 61000-4-2 ESD protection on Pin A and Pin B
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2895EEBZ allows simplified, efficient evaluation of the ADM2895E/ADM2895E-1, 5.7kVRMS, 250kbps (for ADM2895E) half-duplex signal and power isolated RS-485 transceiver. The EVAL-ADM2895EEBZ can also be used to evaluate the higher speed 20Mbps (for ADM2895E-1) by replacing the low-speed part with the higher speed part.

The ADM2895E/ADM2895E-1 features an integrated, isolated, DC-to- DC converter that provides power to the isolated side of the device with no additional ICs required.

The EVAL-ADM2895EEBZ comes with options for the evaluation of the ADM2895E/ADM2895E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible by the screw terminal blocks on the EVAL-ADM2895EEBZ. Each digital input can be configured by the on-board jumper options.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of up to 20V and outputs a range of selectable supply voltages to the VCC pin, configurable by jumper options. The LDO regulator can be bypassed to power the ADM2895E/ADM2895E-1 VCC supply pin directly from an external power supply.

Please see the User Guide for the full description.

EVAL-ADM2895E
Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
EVAL-ADM2895E Board Photo Angle View EVAL-ADM2895E Board Photo Top View EVAL-ADM2895E Board Photo Bottom View

Latest Discussions

Recently Viewed