ADM2895E-1

RECOMMENDED FOR NEW DESIGNS

5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

Viewing:

Part Details

  • 5.7kVRMS isolated half-duplex RS-485/RS-422 transceiver
  • ±60V fault protection on RS-485 A and B pins
  • Low radiated emissions, integrated, isolated DC-to-DC converter
  • Meets EN 55032 Class B radiated emissions on a 2-layer PCB
  • Robust protection on the RS-485 A and B bus pins
    • ≥ ±4kV IEC 61000-4-2 ESD
    • ±10kV HBM ESD
    • ≥ ±4kV IEC 61000-4-4 EFT
  • Extended ±25V common-mode range
  • Two speed options
    • ADM2895E - low speed 250kbps for EMI control
    • ADM2895E-1 - high speed 20Mbps data rate
  • Flexible power supplies
    • Primary input VCC supply of 3.0V to 5.5V
    • Primary logic VIO supply of 1.7V to 5.5V
    • VSEL pin to select isolated VISO supply of 5V (VCC > 4.5V) or 3.3V
  • PROFIBUS compliant for 5V VISO
  • Wide operating temperature range: −40°C to +105°C
  • High common-mode transient immunity: 250kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports >224 bus nodes (112kΩ receiver input impedance)
  • Full hot-swap support (glitch free power-up/power-down)
  • Safety and regulatory approvals
    • IEC 60747-17 (pending)
      • Reinforced VIORM = 566VPEAK
    • UL 1577 (pending)
      • VISO= 5700VRMS for 1 minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/EN/CSA 61010-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • GB 4943.1 (pending)
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Outline Dimensions with 8.3mm creepage and clearance in standard pinout
ADM2895E-1
5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
ADM2895E/ADM2895E-1 Functional Block Diagram ADM2895E/ADM2895E-1  Pin Configuration ADM2895E-1 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADM2895E

Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

Features and Benefits

  • Simplified evaluation of the ADM2895E/ADM2895E-1 250kbps half-duplex isolated RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for 10mm × 10mm, 28-lead SOIC_FP package with >8.0mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7V
  • Selectable 3.3V or 5V isolated VISOOUT supply
  • IEC 61000-4-2 ESD protection on Pin A and Pin B
    • ±4kV contact discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC6900 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS‑485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2895EEBZ allows simplified, efficient evaluation of the ADM2895E/ADM2895E-1, 5.7kVRMS, 250kbps (for ADM2895E) half-duplex signal and power isolated RS-485 transceiver. The EVAL-ADM2895EEBZ can also be used to evaluate the higher speed 20Mbps (for ADM2895E-1) by replacing the low-speed part with the higher speed part.

The ADM2895E/ADM2895E-1 features an integrated, isolated, DC-to- DC converter that provides power to the isolated side of the device with no additional ICs required.

The EVAL-ADM2895EEBZ comes with options for the evaluation of the ADM2895E/ADM2895E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible by the screw terminal blocks on the EVAL-ADM2895EEBZ. Each digital input can be configured by the on-board jumper options.

An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of up to 20V and outputs a range of selectable supply voltages to the VCC pin, configurable by jumper options. The LDO regulator can be bypassed to power the ADM2895E/ADM2895E-1 VCC supply pin directly from an external power supply.

Please see the User Guide for the full description.

EVAL-ADM2895E
Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
EVAL-ADM2895E Board Photo Angle View EVAL-ADM2895E Board Photo Top View EVAL-ADM2895E Board Photo Bottom View

Latest Discussions

No discussions on ADM2895E-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed