ADP3629
ADP3629
PRODUCTIONHigh Speed, Dual, 2 A MOSFET Driver, inverting A/B input pins
- Part Models
- 2
- 1ku List Price
- Starting From $1.28
Viewing:
Overview
- Industry-standard-compatible pinout
- High current drive capability
- Precise threshold shutdown comparator
- UVLO with hysteresis
- Overtemperature warning signal
- Overtemperature shutdown
- 3.3 V-compatible inputs
- Rise time and fall time:
- 10 ns typical at 2.2 nF load
- Fast propagation delay
- See Data Sheet for additional features
The ADP3629 / ADP3630 / ADP3631 are dual, high current, high speed drivers, capable of driving two independent N-channel power MOSFETs. The ADP3629 / ADP3630 / ADP3631 use the industry-standard footprint but add high speed switching performance and improved system reliability.
The ADP3629 / ADP3630 / ADP3631 have an internal temperature sensor and provide two levels of overtemperature protection: an overtemperature warning and an overtemperature shutdown at extreme junction temperatures.
The SD function, generated from a precise internal comparator, provides fast system enable or shutdown. This feature allows redundant overvoltage protection, complementing the protection inside the main controller device, or provides safe system shutdown in the event of an overtemperature warning.
The wide input voltage range allows the driver to be compatible with both analog and digital PWM controllers.
Digital power controllers are supplied from a low voltage supply, and the driver is supplied from a higher voltage supply. The ADP3629 / ADP3630 / ADP3631 add UVLO and hysteresis functions, allowing safe startup and shutdown of the higher voltage supply when used with low voltage digital controllers.
APPLICATIONS
- AC-to-DC switch mode power supplies
- DC-to-DC power supplies
- Synchronous rectification
- Motor drives
Documentation
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP3629ARMZ-R7 | 8-Lead MSOP | ||
| ADP3629ARZ-R7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADP3629ARMZ-R7 | PRODUCTION | |
|
May 23, 2012 - 10_0047 TSMC Fab 10 Qualification for LD20 Process |
||
| ADP3629ARMZ-R7 | PRODUCTION | |
| ADP3629ARZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.