content here.
content here.

AD8676:  Ultra Precision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp

The AD8676 has dual, precision operational amplifiers offer ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8676 has wide bandwidth, rail-to-rail output swings and very low noise. Operation is fully specified from ±5 V to ±15 V. The AD8676 features a rail-to-rail output like that of the OP184, but with wide ...More

AD8676:  Ultra Precision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp

Product Description

The AD8676 has dual, precision operational amplifiers offer ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8676 has wide bandwidth, rail-to-rail output swings and very low noise. Operation is fully specified from ±5 V to ±15 V. The AD8676 features a rail-to-rail output like that of the OP184, but with wide bandwidth and even lower voltage noise, combined with the precision and low power consumption like that of the industry-standard OP07 amplifier. Unlike other low noise, rail-to-rail op amps, the AD8676 has very low input bias current and low input current noise.

With typical offset voltage of only 12 μV, offset drift of 0.2 μV/°C, and noise of only 0.10 μV p-p (0.1 Hz to 10 Hz), the AD8676 is perfectly suited for applications where large error sources cannot be tolerated. Precision instrumentation, PLL, and other precision filter circuits, position and pressure sensors, medical instrumentation, and strain gage amplifiers benefit greatly from the very low noise, low input bias current, and wide bandwidth. Many systems can take advantage of the low noise, dc precision, and rail-to-rail output swing provided by the AD8676 to maximize SNR and dynamic range.

The smaller packages and low power consumption afforded by the AD8676 allow maximum channel density or minimum board size for space-critical equipment. The AD8676 is specified for the extended industrial temperature range (−40°C to +125°C). The AD8676 amplifier is available in the tiny MSOP-8, and the popular 8-lead, narrow SOIC, leadfree packages. MSOP packaged devices are only available in tape and reel format.


Applications
  • Precision instrumentation
  • PLL filters
  • Laser diode control loops
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
    • Very low voltage noise 2.8 nV/√Hz @ 1 kHz
    • Rail-to-rail output swing
    • Low input bias current: 2 nA maximum
    • Very low offset voltage: 50 µV maximum
    • Low input offset drift: 0.6 μV/°C maximum
    • Very high gain: 120 dB
    • Wide bandwidth: 10 MHz typical
    • ±5 V to ±18 V operation
    • For the single version see the AD8675
    • Iq per Amplifier: 2.9mA
    • # OpAmps per Pkg: 2
    • Operating Temp Range: -40 to +125
    • Packages: SOIC,SOP
    • -3dB Bandwidth: 10MHz
    • Slew Rate: 2.5V/µs
    • Vos: 12µV
    • Ib: 0.5nA
    • Input Noise (nV/rtHz): 2.8nV/rtHz
    • Vcc-Vee Supply (V): 10 to 36

    Pin Configuration Diagram for AD8676

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8676 10MHz 2.5V/µs 12µV 500pA 2.8nV/rtHz 2 -40 to +125
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
    AD8672 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 2 -40 to +125
    AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
    AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
    AD8656 28MHz 11V/µs 50µV 10pA 4nV/rtHz 2 -40 to +125
    AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
    AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
    AD8642 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 2 -40 to +125
    ADA4000-2 5MHz 20V/µs 200µV 5pA 16nV/rtHz 2 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.