AD8605:  Precision, Low Noise, CMOS, RRIO Op Amp (single)

Product Status:   Production 

The AD8605, AD8606, and AD8608 are single, dual, and quad rail-to-rail input and output, single-supply amplifiers. They feature very low offset voltage, low input voltage and current noise, and wide signal bandwidth. They use the Analog Devices, Inc. patented DigiTrim® trimming technique, which achieves superior precision without laser trimming.

The combination of low offsets, low ...More

AD8605:  Precision, Low Noise, CMOS, RRIO Op Amp (single)

Product Description

The AD8605, AD8606, and AD8608 are single, dual, and quad rail-to-rail input and output, single-supply amplifiers. They feature very low offset voltage, low input voltage and current noise, and wide signal bandwidth. They use the Analog Devices, Inc. patented DigiTrim® trimming technique, which achieves superior precision without laser trimming.

The combination of low offsets, low noise, very low input bias currents, and high speed makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. Applications for these amplifiers include optical control loops, portable and loop-powered instrumentation, and audio amplification for portable devices.

The AD8605, AD8606, and AD8608 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8605 single is available in 5-lead SOT-23 and 5-ball WLCSP packages. The AD8606 dual is available in an 8-lead MSOP, an 8-ball WLSCP, and a narrow SOIC surface-mounted package. The AD8608 quad is available in a 14-lead TSSOP package and a narrow 14-lead SOIC package. The 5-ball and 8-ball WLCSP offer the smallest available footprint for any surface-mounted operational amplifier. The WLCSP, SOT-23, MSOP, and TSSOP versions are available in tape-and-reel only.

Applications

  • Photodiode amplification
  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Barcode scanners
  • Audio

    • Chinese data sheet available
    • Low offset voltage: 65 µV maximum
    • Low input bias currents: 1 pA maximum
    • Low noise: 8 nV/√Hz
    • Wide bandwidth: 10 MHZ
    • High open-loop gain: 1000 V/mV
    • Unity gain stable
    • Single-supply operation: 2.7 V to 5.5 V
    • 5-ball WLCSP for single (AD8605), and 8-ball WLCSP for dual (AD8606)

Pin Diagrams

Products Used in This Circuit
  • AD7887: 2.7 V to 5.25 V, Micropower, 2-Channel, 125 kSPS, 12-Bit ADC in 8-Lead MSOP
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifier (Quad)
  • ADXL203: Precision ±1.7 g, ±5 g, ±18 g Dual-Axis iMEMS® Accelerometer
More
Circuit Design Assistance:
  • Design & Integration Files
Products Used in This Circuit
  • AD7171: 16-Bit Low Power Σ−Δ ADC
  • AD8212: High Voltage Current Shunt Monitor
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • ADR381: 2.048 V and 2.5 V Bandgap Voltage References
  • ADUM5402: Quad-Channel Isolators with Integrated DC/DC Converter
More
Circuit Design Assistance:
  • Design & Integration Files
  • Evaluation Hardware
Products Used in This Circuit
  • AD5546: Current-Output Parallel-Input, 16-Bit Digital-to-Analog Converter
  • AD5556: Current-Output Parallel-Input, 14-Bit Digital-to-Analog Converter
  • AD8512: Precision, Low Noise, Low Input Bias Current, Wide Bandwidth JFET Op Amp (Dual)
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • ADR03: Ultracompact, Precision 2.5 V Voltage Reference
More
Products Used in This Circuit
  • AD5547: Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD5557: Dual Current Output, Parallel Input, 14-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD8512: Precision, Low Noise, Low Input Bias Current, Wide Bandwidth JFET Op Amp (Dual)
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • ADR01: Ultracompact, Precision 10.0 V Voltage Reference
  • ADR441: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
  • ADR445: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
More
Products Used in This Circuit
  • AD5547: Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD5557: Dual Current Output, Parallel Input, 14-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • AD8628: Zero-Drift, Single-Supply, RRIO Op Amp
  • AD8629: Zero Drift, Single-Supply, R/R, Input/Output Operational Amplifier
  • ADR03: Ultracompact, Precision 2.5 V Voltage Reference
  • ADR441: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
  • ADR445: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
More
Products Used in This Circuit
  • AD5547: Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD5557: Dual Current Output, Parallel Input, 14-Bit Multiplying DACs with 4-Quadrant Resistors
  • AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (single)
  • AD8628: Zero-Drift, Single-Supply, RRIO Op Amp
  • AD8629: Zero Drift, Single-Supply, R/R, Input/Output Operational Amplifier
  • ADR03: Ultracompact, Precision 2.5 V Voltage Reference
More

Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration to help solve today's analog, mixed-signal, and RF design challenges.

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

AD8605 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8605ACBZ-REEL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 5 Ind Reel, 15000 - $0.76 Y  Material Info - Purchase
AD8605ACBZ-REEL7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 5 Ind Reel, 4000 - $0.76 Y  Material Info PCN Purchase Sample
AD8605ART-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - - N  Material Info PCN Purchase
AD8605ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.97 $0.97 Y  Material Info PCN Purchase
AD8605ARTZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.68 Y  Material Info PCN Purchase
AD8605ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.68 Y  Material Info PCN Purchase Sample

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.