LT8310

量产

100VIN 正激式转换器控制器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 输入电压范围:6V 至 100V
  • 工作模式控制无需光耦合器即可调节一个隔离式输出
  • 高效率同步控制
  • 短路 (打嗝模式) 过流保护
  • 具迟滞的可编程过压闭锁 (OVLO) 和欠压闭锁 (UVLO)
  • 可编程频率 (100kHz 至 500kHz)
  • 可同步至一个外部时钟
  • 可利用单个 FBX 引脚实现正或负极性输出电压反馈
  • 可编程软起动
  • 低停机电流 < 1μA
  • 采用具高压 (HV) 引脚间隔的 FE20 TSSOP 封装
LT8310
100VIN 正激式转换器控制器
78 Watt Isolated Forward Converter, ±8% VOUT Output Voltage Load Regulation Product Package 1
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
过压与过流保护器 1
LTC4366 推荐用于新设计 高电压浪涌抑制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
DC1963A

LT8310EFE Demo Board | Isolated Forward Converter, 36V ≤ VIN ≤ 72V; VOUT = 12V @ 6A

产品详情

Demonstration circuit 1963A is a resonant reset forward converter featuring the LT8310 controller. This circuit was designed to demonstrate the high level of performance, and small solution size attainable using the LT8310. It operates at a 250kHz switching frequency, and regulates a 12V, 6A output from a 36V to 72V input source, making it well suited for telecom, industrial, and other applications. Table 1 summarizes the performance of the DC1963A.


Output regulation is handled on the secondary side by the LT1431, which is an adjustable shunt voltage regulator providing feedback to the primary side via an opto-coupler.

eval board
DC2015A

LT8310EFE/LT8311EFE Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 12A

产品详情

Demonstration circuit 2015A is a resonant reset forward converter with synchronous rectification featuring the LT8310/LT8311 chipset. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using these parts. It operates at 240kHz and produces a regulated 12V, 12A output from an input voltage range of 36V to 72V: suitable for telecom, industrial, and other applications. It has an eighth-brick footprint area. Synchronous rectification helps to attain efficiency exceeding 94%.

DC1963A
LT8310EFE Demo Board | Isolated Forward Converter, 36V ≤ VIN ≤ 72V; VOUT = 12V @ 6A
DC1963A - Schematic
DC2015A
LT8310EFE/LT8311EFE Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 12A
DC2015A - Schematic

最新评论

需要发起讨论吗? 没有关于 LT8310的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览