LTC3880

RECOMMENDED FOR NEW DESIGNS

Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management

Viewing:

Part Details

  • PMBus/I2C Compliant Serial Interface
  • Telemetry Read Back includes VIN, IIN, VOUT, IOUT, Temperature and Faults
  • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV and Frequency Synchronization (250kHz to 1MHz)
  • ±0.5% Output Voltage Accuracy Over Temperature
  • Integrated 16-Bit ADC
  • Internal EEPROM with ECC and Fault Logging
  • Integrated Powerful N-Channel MOSFET Gate Drivers

    Power Conversion

    • Wide VIN Range: 4.5V to 24V
    • VOUT Range: 0.5V to 5.4V (4V on VOUT0)
    • Analog Current Mode Control Loop
    • Accurate PolyPhase® Current Sharing for Up to 6 Phases
    • Available in a 40-Pin (6mm × 6mm) QFN Package
    • AEC-Q100 Qualified for Automotive Applications
LTC3880
Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Efficiency and Power Loss vs Load Current Product Package 2 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 9

Application Note 8

Technical Articles 11

Informational 1

Product Information 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1962C

Power System Management Demo Board (PowerStick) | 14-Supply Management with LTC2977, LTC2974 and LTC3880 [Requires DC1613]

Product Details

DC1962C Demo Board for:
LTC2974 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
LTC3880 Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
LTC2977 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement

eval board
DC2088A

LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT Range: 0.8V to 1.8V @ Up to 50A

Product Details

Demonstration circuit 2088A is a high current, high density, two-phase single output synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller. The LTC3880 has the PMBus interface and power system management functions.


 


eval board
DC1590B-B

LTC3880EUJ Demo Board (DCR) | VIN Range: 6.5V to 24V, VOUT0 = 0.5V to 4V @ 20A, VOUT1 = 0.5V to 5V @ 20A, PMBus Controlled, Works with DC1613A

Product Details

Demonstration circuit 1590B is a dual output synchronous buck converter featuring the LTC3880EUJ, a dual output peak current mode controller with digital power system management. There are two versions of the board available: DC1590B-A senses the output current across a sense resistor and has a default switching frequency of 350kHz, and DC1590B-B senses output current with the inductor DCR and has a default switching frequency of 425kHz. Either version can be populated with the LTC3880EUJ-1 (which allows the user to provide bias power to the IC from an external power supply) instead of the LTC3880EUJ. These boards provide two programmable outputs of 20A each. The factory default settings are 1.8V for each output.

eval board
DC2089A-A

LTC3880EUJ/LTC3870EUFD RSENSE Demo Board | 7V ≤ VIN ≤ 14V; VOUT = 0.8V to 1.8V @ 80A

Product Details

Demonstration circuit 2089A is a high current, high efficiency, poly-phase synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller, and the LTC3870EUFD, a dual-phase slave controller. The LTC3880 has the PMBus interface and power system management functions.


The input range of this board is from 7V to 14V, and the output voltage can be programmed from 0.8V to 1.8V. The output current is up to 80A for 4-phase operation. The DC2089A has two versions, the DC2089A-A uses a current sense resistor, while the DC2089A–B has DCR current sensing. The factory default setting for the output voltage is 1.0V.


You can use a PC to reconfigure the power management features of the LTC3880 such as: nominal VOUT, margin set points, OV/UV limits, temperature fault limits, sequencing parameters, the fault log, fault responses, GPIO and other functionality.

eval board
DC1709A

LTC3880/-1 & LTC3887/-1 Demo Board I Programming Clamshell Socketed Demo Board

Product Details

DC1709A: Demo Board for the LTC3880 Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management.


 


eval board
DC2089A-B

LTC3880EUJ/LTC3870EUFD DCR SENSE Demo Board | 7V ≤ VIN ≤ 14V; VOUT = 0.8V to 1.8V @ 80A

Product Details

Demonstration circuit 2089A is a high current, high efficiency, poly-phase synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller, and the LTC3870EUFD, a dual-phase slave controller. The LTC3880 has the PMBus interface and power system management functions.


The input range of this board is from 7V to 14V, and the output voltage can be programmed from 0.8V to 1.8V. The output current is up to 80A for 4-phase operation. The DC2089A has two versions, the DC2089A-A uses a current sense resistor, while the DC2089A–B has DCR current sensing. The factory default setting for the output voltage is 1.0V.


You can use a PC to reconfigure the power management features of the LTC3880 such as: nominal VOUT, margin set points, OV/UV limits, temperature fault limits, sequencing parameters, the fault log, fault responses, GPIO and other functionality.

eval board
DC1740A-A

LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT0: 0.5V to 4.1V @ 80A, PMBus Controlled, Works w/ DC1613

Product Details

Demonstration circuit 1740A is a PolyPhase® synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller with PMBus interface and digital power system management functions. The DC1740A-A is a two chip 4-phase single-output configuration. The default output setting is VOUT0 = 1.2V/80A.


The DC1740A powers up to default settings and produces power based on configuration resistors or with non-volatile memory (NVM) settings without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter aspects of the LTC3880. To fully explore the extensive digital power management features of the parts, download the GUI software LTpowerPlay™ onto your PC and use LTC’s I2C/SMBus/PMBus Dongle DC1613A to connect to the board.

eval board
DC1753B-B

LTC3880EUJ Demo Board (DCR Sense) I Dual Phase Single Output PMBus Buck, 6.5V ≤ VIN ≤ 24V, VOUT = 0.5V to 3.3V @ 40A

Product Details

Demonstration circuit 1753B-B is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power system management. It operates with an input voltage range of 6.5V to 24V. The demo board senses inductor current with the inductor DCR and has a default switching frequency of 425kHz. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V. 

eval board
DC1753B-A

LTC3880EUJ Demo Board (RSENSE) I Dual Phase Single Output PMBus Buck, 6.5V ≤ VIN≤ 24V, VOUT = 0.5V to 3.3V @ 40A

Product Details

Demonstration circuit 1753B-A is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power system management. It operates with an input voltage range of 6.5V to 24V. The demo board senses inductor current across a sense resistor and has a default switching frequency of 350kHz. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V. 


 


eval board
DC1740A-B

LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT0: 0.5V to 4.1V @ 20A, VOUT1: 0.5V to 4.1V @ 60A, PMBus Controlled, Works w/ DC1613

Product Details

Demonstration circuit 1740A is a PolyPhase® synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller with PMBus interface and digital power system management functions. The DC1740A-B is a two chip 3 + 1 phase dual-output configuration. The default output settings are VOUT0 = 1.5V/20A and VOUT1 = 1.2V/60A.


The DC1740A powers up to default settings and produces power based on configuration resistors or with non-volatile memory (NVM) settings without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter aspects of the LTC3880. To fully explore the extensive digital power management features of the parts, download the GUI software LTpowerPlay™ onto your PC and use LTC’s I2C/SMBus/PMBus Dongle DC1613A to connect to the board.

eval board
DC1753A-A

LTC3880EUJ Demo Board (RSENSE) | Dual Phase Single Output, PMBus Buck, 6.5V ≤ VIN ≤ 24V, VOUT = 0.5V to 3.3V @ 40A

Product Details

Demonstration circuit 1753A is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power management. The DC1753A-A senses inductor current across a sense resistor. Default switching Freq = 350kHz. The demo board can be populated with the LTC3880EUJ-1, which allows the user to provide bias power to the IC from an external power supply. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V.

eval board
DC2052A

LTC3880EUJ/LTC3883EUH | 3-Phase Demo Board, VIN Range: 6.5V to 14V, VOUT Range: 0.5V to 1.8V @ 60A, PMBus Controlled, Works with DC1613 Dongle

Product Details

Demonstration circuit 2052A is a 3-phase single output synchronous buck converter featuring the LTC3880EUJ, a dual-phase current mode controller, and the LTC3883EUH, a single-phase current mode controller with input current sensing capability. Both devices have a PMBus interface and the power system management functions.


The input voltage range of this board is from 6.5V to 14V. The output voltage can be programmed from 0.5V to 1.8V, with an output current of up to 60A total. The factory default setting for the output voltage is 1.0V.

eval board
DC1962C-KIT

Starter Kit for Power System Management [Includes DC1962C, DC1613A]

Product Details

DC1962C-KIT Demo Board for:
LTC2977 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
LTC2974 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
LTC3880 Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management


 


eval board
DC1590B-A

LTC3880EUJ Demo Board (RSENSE) | VIN Range: 6.5V to 24V, VOUT0 = 0.5V to 4V @ 20A, VOUT1 = 0.5V to 5V @ 20A, PMBus Controlled, Works with DC1613A

Product Details

Demonstration circuit 1590B is a dual output synchronous buck converter featuring the LTC3880EUJ, a dual output peak current mode controller with digital power system management. There are two versions of the board available: DC1590B-A senses the output current across a sense resistor and has a default switching frequency of 350kHz, and DC1590B-B senses output current with the inductor DCR and has a default switching frequency of 425kHz. Either version can be populated with the LTC3880EUJ-1 (which allows the user to provide bias power to the IC from an external power supply) instead of the LTC3880EUJ. These boards provide two programmable outputs of 20A each. The factory default settings are 1.8V for each output.

DC1962C
Power System Management Demo Board (PowerStick) | 14-Supply Management with LTC2977, LTC2974 and LTC3880 [Requires DC1613]
DC1962C - Schematic DC1962 Demoboard
DC2088A
LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT Range: 0.8V to 1.8V @ Up to 50A
DC2088A - Schematic
DC1590B-B
LTC3880EUJ Demo Board (DCR) | VIN Range: 6.5V to 24V, VOUT0 = 0.5V to 4V @ 20A, VOUT1 = 0.5V to 5V @ 20A, PMBus Controlled, Works with DC1613A
DC1590B Image
DC2089A-A
LTC3880EUJ/LTC3870EUFD RSENSE Demo Board | 7V ≤ VIN ≤ 14V; VOUT = 0.8V to 1.8V @ 80A
DC2089A - Schematic
DC1709A
LTC3880/-1 & LTC3887/-1 Demo Board I Programming Clamshell Socketed Demo Board
DC1709A - Schematic
DC2089A-B
LTC3880EUJ/LTC3870EUFD DCR SENSE Demo Board | 7V ≤ VIN ≤ 14V; VOUT = 0.8V to 1.8V @ 80A
DC2089A-B Demo Board DC2089A-B Demo Board DC2089A-B Demo Board DC2089A-B Demo Board DC2089A - Schematic
DC1740A-A
LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT0: 0.5V to 4.1V @ 80A, PMBus Controlled, Works w/ DC1613
DC1740A Schematic
DC1753B-B
LTC3880EUJ Demo Board (DCR Sense) I Dual Phase Single Output PMBus Buck, 6.5V ≤ VIN ≤ 24V, VOUT = 0.5V to 3.3V @ 40A
DC1753B - Schematic
DC1753B-A
LTC3880EUJ Demo Board (RSENSE) I Dual Phase Single Output PMBus Buck, 6.5V ≤ VIN≤ 24V, VOUT = 0.5V to 3.3V @ 40A
DC1753B - Schematic
DC1740A-B
LTC3880EUJ Demo Board | 7V ≤ VIN ≤ 14V; VOUT0: 0.5V to 4.1V @ 20A, VOUT1: 0.5V to 4.1V @ 60A, PMBus Controlled, Works w/ DC1613
DC1740A Schematic
DC1753A-A
LTC3880EUJ Demo Board (RSENSE) | Dual Phase Single Output, PMBus Buck, 6.5V ≤ VIN ≤ 24V, VOUT = 0.5V to 3.3V @ 40A
DC1753A-A - Schematic
DC2052A
LTC3880EUJ/LTC3883EUH | 3-Phase Demo Board, VIN Range: 6.5V to 14V, VOUT Range: 0.5V to 1.8V @ 60A, PMBus Controlled, Works with DC1613 Dongle
DC2052A - Schematic
DC1962C-KIT
Starter Kit for Power System Management [Includes DC1962C, DC1613A]
DC1962 Demoboard DC1962C - Schematic
DC1590B-A
LTC3880EUJ Demo Board (RSENSE) | VIN Range: 6.5V to 24V, VOUT0 = 0.5V to 4V @ 20A, VOUT1 = 0.5V to 5V @ 20A, PMBus Controlled, Works with DC1613A
DC1590B Image

Reference Designs

DK-DEV-5AGTD7N Dev Kit
Altera Arria V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGSMD5N DSP Dev Kit
Altera DSP Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-5AGXB3N Starter Kit
Altera Arria V GX Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria V GT FPGA Development Kit
DK-DEV-5AGTD7N Dev Kit
LTC Parts List
DK-DEV-5AGTD7N Block Diagram
DK-DEV-5AGTD7N Block Diagram
DK-DEV-5AGTD7N Power Tree
Altera DSP Development Kit, Stratix V Edition
DK-DEV-5SGSMD5N DSP Dev Kit
LTC Parts List
DK-DEV-5SGSMD5N Block Diagram
DK-DEV-5SGSMD5N Power Tree
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI
Altera Arria V GX Starter Kit
DK-START-5AGXB3N Starter Kit
LTC Parts List
DK-START-5AGXB3N Block Diagram
DK-START-5AGXB3N Power Tree
DK-START-5AGXB3N Power Tree No TI

Latest Discussions

Recently Viewed