LT3085

RECOMMENDED FOR NEW DESIGNS

Adjustable 500mA Single Resistor Low Dropout Regulator

Viewing:

Overview

  • Outputs May be Paralleled for Higher Current and Heat Spreading
  • Output Current: 500mA
  • Single Resistor Programs Output Voltage
  • 1% Initial Accuracy of SET Pin Current
  • Output Adjustable to 0V
  • Current Limit Constant with Temperature
  • Low Output Noise: 40μVRMS (10Hz to 100kHz)
  • Wide Input Voltage Range: 1.2V to 36V
  • Low Dropout Voltage: 275mV
  • < 1mV Load Regulation
  • < 0.001%/V Line Regulation
  • Minimum Load Current: 0.5mA
  • Stable with Minimum 2.2μF Ceramic Capacitor
  • Current Limit with Foldback and Overtemperature Protected
  • 8-Lead MSOP, and 6-Lead 2mm × 3mm DFN Packages
  • AEC-Q100 Qualified for Automotive Applications

The LT3085 is a 500mA low dropout linear regulator that can be paralleled to increase output current or spread heat on surface mounted boards. Designed as a precision current source and voltage follower, this new regulator finds use in many applications requiring high current, adjustability to zero, and no heat sink. The device also brings out the collector of the pass transistor to allow low dropout operation—down to 275mV—when used with a second supply.

A key feature of the LT3085 is the capability to supply a wide output voltage range. By using a reference current through a single resistor, the output voltage is programmed to any level between zero and 36V. The LT3085 is stable with 2.2μF of capacitance on the output, and the IC uses small ceramic capacitors that do not require additional ESR as is common with other regulators.

Internal protection circuitry includes current limiting and thermal limiting. The LT3085 is offered in the 8-lead MSOP and a low profile (0.75mm) 6-lead 2mm × 3mm DFN package (both with an Exposed Pad for better thermal characteristics).

APPLICATIONS

  • High Current All Surface Mount Supply
  • High Efficiency Linear Regulator
  • Post Regulator for Switching Supplies
  • Low Parts Count Variable Voltage Supply
  • Low Output Voltage Power Supplies

LT3085
Adjustable 500mA Single Resistor Low Dropout Regulator
LT3085 Application Circuit LT3085 Pin Configuration LT3085 Pin Configuration LT3085 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
LTC2655 PRODUCTION Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
LDO Linear Regulators 1
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
Oscillators 1
LTC6902 PRODUCTION Multiphase Oscillator with Spread Spectrum Frequency Modulation
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3085
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1401A

LT3085EDCB Demo Board | Single Resistor, Low Dropout Regulator, 1.7V ≤ VIN ≤ 25V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adjustable @ 500mA

Product Details

Demonstration circuit 1401A is an adjustable 500mA linear regulator featuring the LT3085. Architected as a precision current source and voltage follower, the LT3085 can be used in many applications requiring up to 500mA output current, adjustability down to 0V at the output and no heat sink. The device brings out the collector of the pass transistor to allow low dropout operation when used with multiple supplies. The demo board operates with an input voltage range from 1.7V to 25V (the maximum output voltage is limited by the output capacitor's voltage rating) and provides a jumper-selectable output voltage of 1.2V, 1.8V, 2.5V, 3.3V, 5V or a user-defined value.


For the LT3085 to regulate properly, the voltage on the control pin (VCONTROL) must be more than approximately 1.2V greater than the output voltage.


 


 


DC1401A
LT3085EDCB Demo Board | Single Resistor, Low Dropout Regulator, 1.7V ≤ VIN ≤ 25V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V/Adjustable @ 500mA
DC1401A Evaluation Board DC1401A Evaluation Board - Top View DC1401A Evaluation Board - Bottom View DC1401A - Schematic

Reference Designs

DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
SoCKit Dev Kit
Arrow/Terasic SoCKit Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE1-SoC Dev Kit
Terasic DE1-SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
Altera Cyclone V GT FPGA Development Kit
DK-DEV-5CGTD9N Dev Kit
DK-DEV-5CGTD9N Block Diagram
DK-DEV-5CGTD9N Power Tree
DK-DEV-5CGTD9N Power Tree No TI DDR Regulator
Arrow/Terasic SoCKit Development Kit
SoCKit Dev Kit
SoCKit Block Diagram
SoCKit Development Kit Power Tree
Terasic DE1-SoC Development Kit
DE1-SoC Dev Kit
DE1-SoC Block Diagram
DE1-SoC Power Tree
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Block Diagram
Stratix 10 GX Signal Integrity Development Kit (Actual Power Tree representative of components used on board)
Stratix 10 GX Signal Integrity Development Kit (updated alternate Simplified Power Tree: 12Vin to required I/O voltages)

Latest Discussions

Recently Viewed