MAX9994
|
PRODUCTION
|
SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
|
MAX9993
|
LAST TIME BUY
|
High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
|
MAX9986
|
LAST TIME BUY
|
SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
|
MAX9984
|
PRODUCTION
|
SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
|
MAX9982
|
|
825MHz to 915MHz, SiGe High-Linearity Active Mixer
|
MAX9981
|
|
825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
|
MAX9986A
|
PRODUCTION
|
SiGe High-Linearity, 815MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
|
MAX19985A
|
LAST TIME BUY
|
Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
|
MAX2031
|
PRODUCTION
|
High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
|
MAX2041
|
PRODUCTION
|
High-Linearity, 1700MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
|
MAX2042
|
|
SiGe High-Linearity, 2000MHz to 3000MHz Upconversion/Downconversion Mixer with LO Buffer
|
MAX2043
|
|
1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer
|
MAX2044
|
LAST TIME BUY
|
SiGe, High-Linearity, 2300MHz to 4000MHz Upconversion/Downconversion Mixer with LO Buffer
|
MAX19995
|
PRODUCTION
|
Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
|
MAX19995A
|
PRODUCTION
|
Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
|
MAX19997A
|
PRODUCTION
|
Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch
|
MAX19999
|
|
Dual, SiGe High-Linearity, 3000MHz to 4000MHz Downconversion Mixer with LO Buffer
|
MAX19996
|
PRODUCTION
|
SiGe, High-Linearity, High-Gain, 2000MHz to 3000MHz Downconversion Mixer with LO Buffer
|
MAX19996A
|
|
SiGe, High-Linearity, 2000MHz to 3900MHz Downconversion Mixer with LO Buffer
|
MAX19998
|
|
SiGe, High-Linearity, 2300MHz to 4000MHz Downconversion Mixer with LO Buffer
|
MAX2029
|
PRODUCTION
|
High-Linearity, 815MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
|