LT3085
LT3085
RECOMMENDED FOR NEW DESIGNSAdjustable 500mA Single Resistor Low Dropout Regulator
- Part Models
- 14
- 1ku List Price
- Starting From $2.67
Viewing:
Overview
- Outputs May be Paralleled for Higher Current and Heat Spreading
- Output Current: 500mA
- Single Resistor Programs Output Voltage
- 1% Initial Accuracy of SET Pin Current
- Output Adjustable to 0V
- Current Limit Constant with Temperature
- Low Output Noise: 40μVRMS (10Hz to 100kHz)
- Wide Input Voltage Range: 1.2V to 36V
- Low Dropout Voltage: 275mV
- < 1mV Load Regulation
- < 0.001%/V Line Regulation
- Minimum Load Current: 0.5mA
- Stable with Minimum 2.2μF Ceramic Capacitor
- Current Limit with Foldback and Overtemperature Protected
- 8-Lead MSOP, and 6-Lead 2mm × 3mm DFN Packages
- AEC-Q100 Qualified for Automotive Applications
The LT3085 is a 500mA low dropout linear regulator that can be paralleled to increase output current or spread heat on surface mounted boards. Designed as a precision current source and voltage follower, this new regulator finds use in many applications requiring high current, adjustability to zero, and no heat sink. The device also brings out the collector of the pass transistor to allow low dropout operation—down to 275mV—when used with a second supply.
A key feature of the LT3085 is the capability to supply a wide output voltage range. By using a reference current through a single resistor, the output voltage is programmed to any level between zero and 36V. The LT3085 is stable with 2.2μF of capacitance on the output, and the IC uses small ceramic capacitors that do not require additional ESR as is common with other regulators.
Internal protection circuitry includes current limiting and thermal limiting. The LT3085 is offered in the 8-lead MSOP and a low profile (0.75mm) 6-lead 2mm × 3mm DFN package (both with an Exposed Pad for better thermal characteristics).
APPLICATIONS
- High Current All Surface Mount Supply
- High Efficiency Linear Regulator
- Post Regulator for Switching Supplies
- Low Parts Count Variable Voltage Supply
- Low Output Voltage Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Brochure 2
Product Selection Guide 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3085EDCB#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LT3085EDCB#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LT3085EMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3085EMS8E#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3085EMS8E#WPBF | 8-Lead MSOP w/ EP | ||
| LT3085EMS8E#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3085IDCB#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LT3085IDCB#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LT3085IMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3085IMS8E#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3085IMS8E#WPBF | 8-Lead MSOP w/ EP | ||
| LT3085IMS8E#WTRPBF | 8-Lead MSOP w/ EP | ||
| LT3085MPMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LT3085MPMS8E#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3085EMS8E#PBF | PRODUCTION | |
| LT3085EMS8E#TRPBF | PRODUCTION | |
| LT3085IMS8E#PBF | PRODUCTION | |
| LT3085IMS8E#TRPBF | PRODUCTION | |
| LT3085MPMS8E#PBF | PRODUCTION | |
| LT3085MPMS8E#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3085IMS8E#PBF | PRODUCTION | |
| LT3085IMS8E#TRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3085IMS8E#WPBF | PRODUCTION | |
| LT3085IMS8E#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2655 | PRODUCTION | Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference |
| LDO Linear Regulators 1 | ||
| LT1763 | RECOMMENDED FOR NEW DESIGNS | 500mA, Low Noise, LDO Micropower Regulators |
| Oscillators 1 | ||
| LTC6902 | PRODUCTION | Multiphase Oscillator with Spread Spectrum Frequency Modulation |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3085
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.