LTC3605

PRODUCTION

15V, 5A Synchronous Step-Down Regulator

Viewing:

Overview

  • High Efficiency: Up to 96%
  • 5A Output Current
  • 4V to 15V VIN Range
  • Integrated Power N-Channel MOSFETs
    (70mΩ Top and 35mΩ Bottom)
  • Adjustable Frequency 800kHz to 4MHz
  • PolyPhase® Operation (Up to 12 Phases)
  • Output Tracking
  • 0.6V ±1% Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Shutdown Mode Draws Less Than 15μA Supply Current
  • Available in 24-Pin (4mm × 4mm) QFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LTC3605 is a high efficiency, monolithic synchronous buck regulator using a phase lockable controlled on-time constant frequency, current mode architecture. PolyPhase operation allows multiple LTC3605 regulators to run out of phase while using minimal input and output capacitance. The operating supply voltage range is from 15V down to 4V, making it suitable for dual lithium-ion battery inputs as well as point of load power supply applications from a 12V or 5V rail.

The operating frequency is programmable from 800kHz to 4MHz with an external resistor. The high frequency capability allows the use of small surface mount inductors. For switching noise sensitive applications, it can be externally synchronized from 800kHz to 4MHz. The PHMODE pin allows user control of the phase of the outgoing clock signal. The unique constant frequency/controlled on-time architecture is ideal for high step-down ratio applications that are operating at high frequency while demanding fast transient response. Two internal phase-lock loops synchronize the internal oscillator to the external clock and also servos the regulator on-time to lock on to either the internal clock or the external clock if it’s present.


  Input Voltage Range
LTC3605 4V to 15V
LTC3605A 4V to 20V

Applications

  • Point of Load Power Supply
  • Portable Instruments
  • Distributed Power Systems
  • Battery-Powered Equipment

LTC3605
15V, 5A Synchronous Step-Down Regulator
LTC3605 Application Circuit LTC3605 Pin Configuration LTC3605 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3605
  • LTC3605A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3605
  • LTC3605A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1215A

LTC3605EUF Demo Board | 4V ≤ VIN ≤ 15V, VOUT = 2.5V/3.3V/5V @ 5A

Product Details

Demonstration circuit 1215 is a step-down converter, using the LTC3605 monolithic synchronous buck regulator. The DC1215A has a maximum input voltage 15V, and is capable of delivering up to 5A of output current at a minimum input voltage of 4V. The output voltage of the DC1215A can be set as low as 0.6V, the reference voltage of the LTC3605.



DC1215A
LTC3605EUF Demo Board | 4V ≤ VIN ≤ 15V, VOUT = 2.5V/3.3V/5V @ 5A
DC1215A - Schematic

Reference Designs

DE1-SoC Dev Kit
Terasic DE1-SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DC934A Demo Board for DK-DEV-5CSXC6N
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGXC7NES Dev Kit
Altera Cyclone V GX Development Kit (Discontinued) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria V SoC Development Kit
Altera Arria V SoC Development Kit and SoC Embedded Design Suite Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-5AGXB3N Starter Kit
Altera Arria V GX Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
C5G Starter Kit
Terasic C5G Cyclone V GX Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE1-SoC Development Kit
DE1-SoC Dev Kit
DE1-SoC Block Diagram
DE1-SoC Power Tree
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite
DC934A Demo Board for DK-DEV-5CSXC6N
DK-DEV-5CSXC6N Dev Kit
DK-DEV-5CSXC6N Block Diagram
DK-DEV-5CSXC6N Power Tree
DK-DEV-5CSXC6N LTC Power Tree
Altera Cyclone V GX Development Kit (Discontinued)
DK-DEV-5CGXC7NES Dev Kit
LTC Parts List
DK-DEV-5CGXC7NES Block Diagram
DK-DEV-5CGXC7NES Block Diagram
DK-DEV-5CGXC7NES Power Tree
Altera Arria V SoC Development Kit and SoC Embedded Design Suite
Arria V SoC Development Kit
DK-DEV-5ASTD5NES Block Diagram
DK-DEV-5ASTD5NES Power Tree
Altera Cyclone V GT FPGA Development Kit
DK-DEV-5CGTD9N Dev Kit
DK-DEV-5CGTD9N Block Diagram
DK-DEV-5CGTD9N Power Tree
DK-DEV-5CGTD9N Power Tree No TI DDR Regulator
Altera Arria V GX Starter Kit
DK-START-5AGXB3N Starter Kit
LTC Parts List
DK-START-5AGXB3N Block Diagram
DK-START-5AGXB3N Power Tree
DK-START-5AGXB3N Power Tree No TI
Terasic C5G Cyclone V GX Starter Kit
C5G Starter Kit
CSG Block Diagram
C5G Power Tree

Latest Discussions

Recently Viewed