ADA4807-2

RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Viewing:

Overview

  • Low Noise
    3.1 nV/√Hz at 100 kHz
    0.7 pA/√Hz at 100 kHz
  • Low Distortion (HD2/HD3)
    -141/-144 dBc at 1 kHz
    -112/-115 dBc at 100 kHz
    -84/-79 dBc at 1 MHz
  • High speed performance
    -3dB bandwidth: 180 MHz
    Slew Rate: 225 V/µs
    0.1% Settling Time: 47 ns
  • Low input offset voltage and drift
    ±20 / ±125 µV (typical / max)
    0.7 / 3.7 µV/°C (typical / max)
  • Low input offset current and drift
    8 / 100 nA (typical / max)
    30 / 250 pA/°C (typical / max)
  • Rail-to-Rail Input and Output
  • Low quiescent current:
    Enabled: 1 mA at ±5V
    Disabled: 2.4 µA at ±5V
  • Wide supply range: 2.7V to 11V
  • Small Packaging:
    10-lead 3 mm x 3 mm LFCSP and8-lead MSOP

The ADA4807-1/ADA4807-2 are low power, low noise, rail-to-rail voltage feedback amplifiers with exceptionally high performance. They are designed to have the lowest input noise (3.1 nV/√Hz and 0.7 pA/√Hz) among high speed, rail-to-rail amplifiers in the industry while operating on only 1 mA or less of quiescent supply current, making them ideal for a wide range of applications from battery-powered, portable instrumentation to high speed systems where component density requires lower power dissipation. The ADA4807 operate over a wide range of supply voltages from ±1.5 V to ±5 V, as well as from 3 V to 10 V single supplies, and include a disable feature that allows reduction of the typical quiescent supply current to 2.4 μA or less when asserted.

For systems with high dynamic range signals, the output voltage swings to within 50 mV of each rail, maximizing the output cdynamic range, and the full, rail-to-rail input stage permits input operation up to and beyond the supply rails.

The ADA4807 feature high speed performance of 180 MHz small signal −3 dB bandwidth, a 225 V/μs slew rate, and a settling time of 47 ns to 0.1% (4 V step) with a low input offset voltage of ±20 μV and 0.7 μV/°C drift. For ±5 V supplies, the HD2 is −112 dBc and HD3 is –115 dBc for a 2 V p-p, 100 kHz output signal driving a 1 kΩ load. The low distortion and fast settling time make these amplifiers ideal for driving high speed single-supply precision ADCs with up to 18-bit resolution. The ADA4807 deliver this excellent performance while consuming 1 mA or less of quiescent current.

The ADA4807-1 (single) is available in space-saving 6-lead SC70 and 6-lead SOT-23 packages. The ADA4807-2 (dual) is available in 10-lead LFCSP and 8-lead MSOP packages. The ADA4807 operate over the −40°C to +125°C industrial temperature range.

Applications

  • High speed, battery operated systems
  • High component density systems
  • High resolution analog-to-digital converter (ADC) drivers
  • Portable test instruments
  • Active filters

ADA4807-2

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2_PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4807
  • ADA4807-1
  • ADA4807-2
  • ADA4807-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7768-1

AD7768-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-1
  • PC control in conjunction with EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.

The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).

eval board
AMC-ADA4807-2ARMZ

Amplifier Mezzanine Card for ADA4807-2

Features and Benefits

  • Enables quick breadboarding and prototyping
  • User defined circuit configuration
  • Easy connection to other ADC evaluation boards

Product Details

The Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board.

The AMC can support any of Analog Devices operational amplifiers and ADC drivers in different packages. The user can configure the ADC driver as a Sallen-Key low-pass, high-pass, or band-pass filter, as a multiple feedback low-pass, high-pass, or band-pass filter, or as an inverting and noninverting operational amplifier. The user can also configure the AMC to drive a single-ended, fully differential, or a single-ended signal to a differential ADC.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The AMC evaluation board accepts 0402 or 0603 surface mount technology (SMT) components, 1206 bypass capacitors, and 2.54 mm headers.

All components are placed on the primary side. No components are placed on the secondary side.

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Module

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-AD7768-1
AD7768-1 Evaluation Board
EV-AD7768-1FMCZ - Angle View EV-AD7768-1FMCZ - Bottom View EV-AD7768-1FMCZ - Top View
AMC-ADA4807-2ARMZ
Amplifier Mezzanine Card for ADA4807-2
AMC-ADA4XXX-2ARMZANGLE UG-1224 Image AMC-ADA4XXX-2ARMZBOTTOM AMC-ADA4XXX-2ARMZTOP
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module
EVAL-ADMX2001EBZKIT Evaluation Board EVAL-ADMX2001EBZKIT Evaluation Board - Top View ADMX2001 Evaluation Board ADMX2001 Evaluation Board - Top View ADMX2001 Evaluation Board - Bottom View EVAL-ADMX2001EBZ Evaluation Board EVAL-ADMX2001EBZ Evaluation Board - Top View EVAL-ADMX2001EBZ Evaluation Board - Bottom View
EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Reference Designs

Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
Isolated Multichannel Data Acquisition Simplified Circuit
EVAL-CN0385-FMCZ Evaluation Hardware

Latest Discussions

No discussions on ADA4807-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed