AD7960

PRODUCTION

18-Bit, 5 MSPS PULSAR® Differential ADC

Viewing:

Overview

  • Throughput: 5 MSPS
  • 18-bit resolution with no missing codes
  • SNR 99 dB
  • INL +/-0.8 LSB
  • DNL +/-0.5 LSB
  • True differential analog input voltage range: ±4.096 V or ±5 V
  • Low power dissipation (39 mW)
  • SAR architecture
  • External reference options
  • Serial LVDS interface
  • 32-lead, 5mm × 5mm LFCSP (QFN)
  • See datasheet for more details
AD7960
18-Bit, 5 MSPS PULSAR® Differential ADC
AD7960 Functional Block Diagram AD7960 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 7
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
ADP3335 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Ultralow Quiescent Current, 500 mA, anyCAP® Low Dropout
ADP124 RECOMMENDED FOR NEW DESIGNS

5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages

ADP1706 PRODUCTION 1 A, Low Dropout, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
ADP162 PRODUCTION Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators
Operational Amplifiers (Op Amps) 3
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
RF Amplifiers 1
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Voltage References 4
ADR444 PRODUCTION Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR4540 PRODUCTION Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Precision ADC Driver Tool

IBIS Model 1

Design Tool 1


Evaluation Kits

eval board
EVAL-AD7960

AD7960 Evaluation Kit

Product Details

The EVAL-AD7960FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 18-bit,5 MSPS PulSAR® Differential ADC AD7960. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7960's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.

EVAL-AD7960
AD7960 Evaluation Kit

Reference Designs

18-Bit, 5 MSPS Signal Chain
CN0277 Circuits from the lab

18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition
  • Low Power
  • LVDS Outputs
EVAL-AD7960FMCZ and EVAL-SDP-CH1Z Isolated with ADN4651 EVAL-CN0388-FMCZ Interposer
CN0388 Circuits from the lab

Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition System 
  • Isolated LVDS Output 
  • 600Mbps Serial Data Capability 

CN0277
18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance
18-Bit, 5 MSPS Signal Chain
CN0388
Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System
EVAL-AD7960FMCZ and EVAL-SDP-CH1Z Isolated with ADN4651 EVAL-CN0388-FMCZ Interposer
EVAL-AD7960FMCZ, EVAL-CN0388-FMCZ Isolator, and EVAL-SDP-CH1Z Boards

Latest Discussions

Recently Viewed