LTC4215
LTC4215-2

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller with I2C Compatible Monitoring

Viewing:

Overview

  • Allows Safe Insertion into Live Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 15V
  • 20μs (LTC4215) or 420μs (LTC4215-2) Circuit Breaker Timeout
  • dI/dt Controlled Soft-Start
  • High Side Drive for External N-Channel MOSFET
  • No External Gate Capacitor Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latch-off or Auto-Retry After Faults
  • Alerts Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 24-Pin (4mm × 5mm) QFN Package
  • LTC4215 also available in 16-Lead Narrow SSOP Package

The LTC4215/LTC4215-2 Hot Swap controllers allow a board to be safely inserted and removed from a live backplane. Using an external N-channel pass transistor, board supply voltage and inrush current are ramped up at an adjustable rate. An I2C interface and onboard ADC allow for monitoring of load current, voltage and fault status.

The device features adjustable foldback current limit and a soft-start pin that sets the dI/dt of the inrush current. An I2C interface may configure the part to latch-off or automatically restart after the LTC4215 detects a current limit fault.

The controller has additional features to interrupt the host when a fault has occurred, notify when output power is good, detect insertion of a load card, and power-up either automatically upon insertion or wait for an I2C command to turn on.

The LTC4215 has a 20μs circuit breaker filter for applications that require a fast fault response time and it defaults to latch-off after an overcurrent fault. The LTC4215-2 has an extended 420μs circuit breaker filter for applications where supply transients may exceed 20μs and it defaults to restart automatically after an overcurrent fault.


Circuit Breaker Timeout General Purpose Outputs
LTC4215 20μs 1
LTC4215-1 20μs 3
LTC4215-2 420μs 1
LTC4215-3
 420μs  3 

Applications

  • Live Board Insertion
  • Electronic Circuit Breakers
  • Computers, Servers
  • Platform Management

LTC4215
LTC4215-2
Hot Swap Controller with I2C Compatible Monitoring
12V Application with 5A Circuit Breaker Start-Up Waveform Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Protection Switches & Controllers 1
LTC4280 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
Temperature Sensors 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4215
  • LTC4215-1
  • LTC4215-2
  • LTC4215-3

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC874A

LTC4215 Hot Swap Controller with ADC (Requires DC590)

Product Details

DC874A: Demo Board for the LTC4215 Hot Swap Controller with I2C Compatible Monitoring.

DC874A
LTC4215 Hot Swap Controller with ADC (Requires DC590)
DC874A - Schematic

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed