应用笔记 (1)
Circuit Note (6)
-
CN-0065
(pdf, 315 kB)
利用单芯片电压和电流输出DAC AD5422及数字隔离器ADuM1401 构建16位全隔离输出模块 - CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator (pdf, 126 kB)
- CN0233: 16位工业、隔离电压电流输出的DAC,同时提供隔离的DC-DC电源 (pdf, 197 kB)
- CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies (pdf, 197 kB)
- CN0278:具有额外电压输出能力的完整4 mA至20 mA HART解决方案 (pdf, 987 kB)
- CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability (pdf, 442 kB)
技术文章 (2)
-
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
《模拟对话》杂志 (2)
-
PLC 评估板简化工业过程控制系统设计[中文版]
(模拟对话,第43卷,2009年4月) -
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
产品数据手册 (2)
专业词汇表 (1)
概况 (2)
解决方案通报 (1)
用户指导 (2)