AD9520-3: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2 GHz VCO |
The AD9520-31 provides a multioutput clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 1.72 GHz to 2.25 GHz. An external 3.3 V/5 V VCO/VCXO of up to 2.4 GHz can also be used.
The AD9520 serial interface supports both SPI and I2C® ports. An in-package EEPROM can be programmed through ...More
The AD9520-31 provides a multioutput clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 1.72 GHz to 2.25 GHz. An external 3.3 V/5 V VCO/VCXO of up to 2.4 GHz can also be used.
The AD9520 serial interface supports both SPI and I2C® ports. An in-package EEPROM can be programmed through the serial interface and store user-defined register settings for power-up and chip reset.
The AD9520 features 12 LVPECL outputs in four groups. Any of the 1.6 GHz LVPECL outputs can be reconfigured as two 250 MHz CMOS outputs.
Each group of outputs has a divider that allows both the divide ratio (from 1 to 32) and the phase (coarse delay) to be set.
The AD9520 is available in a 64-lead LFCSP and can be operated from a single 3.3 V supply. The external VCO can have an operating voltage up to 5.5 V. A separate output driver power supply can be from 2.375 V to 3.465 V.
The AD9520 is specified for operation over the standard industrial range of −40°C to +85°C.
1The AD9520 is used throughout this data sheet to refer to all the members of the AD9520 family. However, when AD9520-3 is used, it is referring to that specific member of the AD9520 family.
Applications
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $12.09 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $10.07 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.06 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $6.02 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $6.02 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.81 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-3 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-4 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9518-0 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2950 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-1 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2650 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-2 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2335 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-3 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2250 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-4 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 1800 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9520-0 | Multi-Output Clock Generator | 3.3 | - | - | Yes | 1600 | CMOS, LVDS, LVPECL | 0.225 | - | $12.65 |
| AD9520-1 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2650 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-2 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2335 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-3 | Multi-Clock Output Generator | 3.3 | 1 | 12 | Yes | 2250 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-5 | Multi-Output Clock Generator | 3.3 | 1 | 12 | No | 2400 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $11.50 |
| AD9522-0 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2950 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-1 | - | 3.3 | 1 | 12 | Yes | 2650 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-2 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2335 | CMOS, LVPECL | 0.242 | 64-LFCSP | $12.65 |
| AD9522-3 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2250 | CMOS, LVPECL | 0.245 | 64-LFCSP | $12.65 |
| AD9522-4 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 1600 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-5 | Multi-Output Clcok Generator | 3.3 | 1 | 12 | No | 2400 | CMOS, LVDS, LVPECL | 0.242 | 64-LFCSP | $10.11 |
| AD9540 | Clock Generator Synchronizer | 3.3 | 1 | 1 | No | 655 | CML, PECL-Compliant | 0.7 | 48-LFCSP | $10.07 |
| AD9549 | Clock Generator Synchronizer | 3.3 | 2 | 2 | Yes | 750 | CMOS, HSTL | 0.6 | 64-LFCSP | $12.56 |
| AD9551 | Multiservice Clock Generator | 3.3 | 2 | 2 | Yes | 900 | CMOS, LVDS, LVPECL | 0.1 | 40-LFCSP | $14.75 |
| ADCLK846 | - | 1.8 | 1 | 6 | No | 1200 | CMOS, LVDS | 0.1 | 24-LFCSP | $5.19 |
| ADCLK854 | - | 1.8 | 2 | 12 | No | 1200 | CMOS, LVPECL | 0.1 | 48-LFCSP | $5.95 |
| ADCLK905 | Clock Buffer | 3.3 | 1 | 1 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.67 |
| ADCLK907 | Clock Buffer | 3.3 | 2 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.83 |
| ADCLK925 | Clock Buffer | 3.3 | 1 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.95 |
| ADCLK946 | Six LVPECL Outputs, SiGe Clock Fanout Buffer | 3.3 | 1 | 6 | No | 4800 | LVPECL | 0.075 | 24-LFCSP | $6.25 |
| ADCLK954 | - | 3.3 | 2 | 12 | - | 4800 | LVPECL | 0.075 | 40-LFCSP | $6.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9520-3/PCBZ | 量产 | 评估板 | 64 | 商业 | $ 190.00 | 11/27/2009 | Y | - | 联络ADI | 添加到购物车 |
| AD9520-3BCPZ | 量产 | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | 64 | 商业 | $ 12.65 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD9520-3BCPZ-REEL7 | 量产 | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | 64 | 商业 | $ 12.65 | - | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。