Добавить к Мастеру создания структурных схем

AD8031:  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier

Информация о продукте

Статус продукта:Производство

The AD8031 (single) is a single supply voltage feedback amplifier that features high speed performance with 80 MHz of small signal bandwidth, 30 V/µs slew rate and 125 ns settling time. This performance is possible while consuming less than 4.0 mW of power from a single +5 V supply. This feature increases the operation time of high speed, battery-powered systems without compromising dynamic performance.

The AD8031 has true single supply capability with rail-to-rail input and output characteristics and is specified for +2.7 V, +5 V, and ±5 V supplies. The input voltage range can extend to 500 mV beyond each rail. The output voltage swings to within 20 mV of each rail providing the maximum output dynamic range.

The AD8031 also offers excellent signal quality for only 800 µA of supply current per amplifier; THD is -62 dBc with a 2 V p-p, 1 MHz output signal, and -86 dBc for a 100 kHz, 4.6 V p-p signal on +5 V supply. The low distortion and fast settling time make it ideal as a buffer to single supply ADCs.

Operating on supplies from +2.7 V to +12 V and dual supplies up to ±6 V, the AD8031 is ideal for a wide range of applications, from battery operated systems with large bandwidth requirements to high speed systems where component density requires lower power dissipation. The AD8031 is available in 8-lead PDIP, 8-lead SOIC_N and 5-lead SOT-23 packages and operates over the industrial temperature range of -40°C to +85°C.

AD8032 - Dual Amplifier

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low power
    Supply current 800 µA/amplifier
    Fully specified at +2.7 V, +5 V and ±5 V supplies
  • High speed and fast settling on 5 V
    80 MHz, –3 dB bandwidth (G = +1)
    30 V/µs slew rate
    125 ns settling time to 0.1%
  • Output current: 15 mA
  • High grade option
    VOS (maximum) = 1.5 mV
  • Rail-to-rail input and output
    No phase reversal with input
    0.5 V beyond supplies
    Input CMVR extends beyond rails by 200 mV
    Output swing to within 20 mV of either rail
  • Low distortion
    –62 dB @ 1 MHz, VO = 2 V p-p
    –86 dB @ 100 kHz, VO = 4.6 V p-p

Pin Configuration Diagram

Документация

Наименование Тип контента Тип файлов
AD8031/AD8032: 2.7V, 800 A, 80 MHz Rail-to-Rail I/O Amplifiers Data Sheet (Rev E, 06/2013) (pdf, 423 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Статьи по применению PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
AN-257: Careful Design Tames High Speed Op Amps  (pdf, 611 kB) Статьи по применению PDF
AN-253: Find Op Amp Noise with Spreadsheet  (pdf, 77 kB) Статьи по применению PDF
CN0201: Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels  (pdf, 263 kB) Circuit Note PDF
A 16-Bit, 6 MSPS SAR ADC System with Low Power Input Drivers and Reference Optimized for Multiplexed Applications  (pdf, 457 kB) Circuit Note PDF
CN0247: 12-Bit ,1 MSPS SAR ADC and Driver with Total Power Dissipation Less than 5 mW  (pdf, 175 kB) Circuit Note PDF
CN-0255: A Complete Single-Supply, 16-Bit, 100 kSPS PulSAR ADC System Dissipates 8 mW  (pdf, 352 kB) Circuit Note PDF
CN-0105: Single-Ended-to-Differential High Speed Drive Circuit for 16-Bit, 10 MSPS AD7626 ADC  (pdf, 382 kB) Circuit Note PDF
CN-0080: High Speed, Precision, Differential AC-Coupled Drive Circuit for 16-Bit, 6 MSPS AD7625 PulSAR ADC  (pdf, 214 kB) Circuit Note PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Обучение PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Обучение PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Обучение PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Обучение PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Обучение PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Обучение PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Обучение PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Обучение PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Обучение PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages  (pdf, 273 kB) Руководства пользователей PDF
UG-101: Evaluation Board User Guide  (pdf, 189 kB) Руководства пользователей PDF
Linear Potentiometer Provides Nonlinear Light-intensity Control
by Stephan Goldstein, Analog Devices, Inc. (Design Idea, EDN, 4/28/2005)
Технические статьи HTML
АЦП компании Analog Devices с внутренним источником опорного напряжения обладает наименьшим энергопотреблением, наивысшей точностью и самым маленьким корпусом в своем классе (13 сен 2012) Пресс-релизы HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
When running on a single supply, my op amp's output is highly distorted. Could this be some kind of headroom issue? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Источники энергии и преобразование HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Источники энергии и преобразование HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8031 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8031ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,50 $ 1,32 Y  Используемые материалы PCN Купить Образцы
AD8031AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,73 $ 1,52 N  Используемые материалы Уведомить меня Купить
AD8031ART-R2 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 250 $ 2,14 $ 2,14 N  Используемые материалы Уведомить меня Купить
AD8031ART-REEL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 $ 0,00 $ 1,52 N  Используемые материалы PCN Купить
AD8031ARTZ-R2 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 250 $ 1,86 $ 0,00 Y  Используемые материалы Уведомить меня Купить
AD8031ARTZ-REEL Статус: Prodn 5 ld SOT-23 5 Ind Reel, 10000 - $ 1,32 Y  Используемые материалы Уведомить меня Купить
AD8031ARTZ-REEL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 $ 0,00 $ 1,32 Y  Используемые материалы PCN Купить Образцы
AD8031ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,50 $ 1,32 Y  Используемые материалы Уведомить меня Купить Образцы
AD8031ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,32 Y  Используемые материалы Уведомить меня Купить
AD8031ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,32 Y  Используемые материалы Уведомить меня Купить
AD8031BNZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 2,51 $ 2,21 Y  Используемые материалы PCN Купить
AD8031BR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,90 $ 2,55 N  Используемые материалы Уведомить меня Купить
AD8031BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,51 $ 2,21 Y  Используемые материалы Уведомить меня Купить Образцы
AD8031BRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 2,51 $ 2,21 Y  Используемые материалы Уведомить меня Купить
AD8031BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 2,51 $ 2,21 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8031ART-EBZ Статус: Prodn 5-Lead SOT-23 Bare Evaluation Board $ 18,25 Да -
AD8031ARTZ-REEL7 Статус: Prodn 5-Lead SOT-23 $ 0,00 Да -
AD8031AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8031ARZ Статус: Prodn 8-Lead SOIC $ 2,17 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть