アプリケーション・ノート (2)
- AN-1075: ADP1870 / ADP1872を利用した同期反転SEPICにより、非反転昇降圧アプリケーションで高効率を実現 (pdf, 529 kB)
-
AN-1075: Synchronous Inverse SEPIC Using the ADP1870/ADP1872 Provides High Efficiency for Noninverting Buck/Boost Applications
(pdf, 167 kB)
Discusses using the ADP1870/ADP1872 as an inverse single-ended primary inductor converter (SEPIC), also known as the Zeta converter, that can operate in either buck or boost mode, decreasing or increasing the input voltage to a desired regulated voltage, with minimal cost, component count, and power loss.
実用回路 (2)
データシート (1)
用語集 (1)
メディア掲載一覧 (1)
- アナログのリーダーから提供する 高性能パワー・マネジメント製品(2012年12月) (pdf, 4812 kB)
ユーザー・ガイド (1)
- UG-057: Evaluating the ADP1872/ADP1873 PWM Buck Controllers (pdf, 1891 kB)