AD8031:  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier

The AD8031 (single) is a single supply voltage feedback amplifier that features high speed performance with 80 MHz of small signal bandwidth, 30 V/µs slew rate and 125 ns settling time. This ...More

AD8031:  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier

Product Description

The AD8031 (single) is a single supply voltage feedback amplifier that features high speed performance with 80 MHz of small signal bandwidth, 30 V/µs slew rate and 125 ns settling time. This performance is possible while consuming less than 4.0 mW of power from a single +5 V supply. This feature increases the operation time of high speed, battery-powered systems without compromising dynamic performance.

The AD8031 has true single supply capability with rail-to-rail input and output characteristics and is specified for +2.7 V, +5 V, and ±5 V supplies. The input voltage range can extend to 500 mV beyond each rail. The output voltage swings to within 20 mV of each rail providing the maximum output dynamic range.

The AD8031 also offers excellent signal quality for only 800 µA of supply current per amplifier; THD is -62 dBc with a 2 V p-p, 1 MHz output signal, and -86 dBc for a 100 kHz, 4.6 V p-p signal on +5 V supply. The low distortion and fast settling time make it ideal as a buffer to single supply ADCs.

Operating on supplies from +2.7 V to +12 V and dual supplies up to ±6 V, the AD8031 is ideal for a wide range of applications, from battery operated systems with large bandwidth requirements to high speed systems where component density requires lower power dissipation. The AD8031 is available in 8-lead PDIP, 8-lead SOIC_N and 5-lead SOT-23 packages and operates over the industrial temperature range of -40°C to +85°C.

AD8032 - Dual Amplifier

Features

  • Low power
    Supply current 800 µA/amplifier
    Fully specified at +2.7 V, +5 V and ±5 V supplies
  • High speed and fast settling on 5 V
    80 MHz, –3 dB bandwidth (G = +1)
    30 V/µs slew rate
    125 ns settling time to 0.1%
  • Output current: 15 mA
  • High grade option
    VOS (maximum) = 1.5 mV
  • Rail-to-rail input and output
    No phase reversal with input
    0.5 V beyond supplies
    Input CMVR extends beyond rails by 200 mV
    Output swing to within 20 mV of either rail
  • Low distortion
    –62 dB @ 1 MHz, VO = 2 V p-p
    –86 dB @ 100 kHz, VO = 4.6 V p-p

Diagrams

AD8031 Diagram
Pin Configuration Diagram for AD8031

Specifications

-3dB Bandwidth 80MHz
Slew Rate 35V/µs
Vos 1mV
Ib 450nA
Input Noise (nV/rtHz) 15nV/rtHz
Vcc-Vee Supply (V) 2.7 to 12
Iq per Amplifier (max) 1.6mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +85
Packages DIP,SOIC,SOT

Explore Other Products

ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

Subscribe to New Products Feed
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8031 80MHz 35V/µs 1mV 450nA 15nV/rtHz 1 -40 to +85
AD8033 80MHz 80V/µs 1mV 1.5pA 11nV/rtHz 1 -40 to +85
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
AD825 46MHz 140V/µs 1mV 10pA 12nV/rtHz 1 -40 to +85
AD8065 145MHz 180V/µs 400µV 2pA 7nV/rtHz 1 -40 to +85
AD8061 320MHz 650V/µs 1mV 350nA 8.5nV/rtHz 1 -40 to +85
AD8063 320MHz 650V/µs 1mV 350nA 8.5nV/rtHz 1 -40 to +85
AD8038 350MHz 425V/µs 500µV 400nA 8nV/rtHz 1 -40 to +85
AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125
AD8032 80MHz 35V/µs 1mV 450nA 15nV/rtHz 2 -40 to +85
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices