content here.
content here.

AD9788:  Dual 16-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO

The AD9785/AD9787/AD9788 are 12-bit, 14-bit, and 16-bit, high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. The DAC outputs are ...More

AD9788:  Dual 16-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO

Product Description

The AD9785/AD9787/AD9788 are 12-bit, 14-bit, and 16-bit, high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators, such as the ADL537x family from Analog Devices, Inc. A serial peripheral interface (SPI) provides for programming and readback of many internal parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The AD978x family is manufactured on a 0.18 μm CMOS process and operates from 1.8 V and 3.3 V supplies. It is enclosed in a 100-lead TQFP package.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
  2. Proprietary DAC output switching technique enhances dynamic performance.
  3. CMOS data input interface with adjustable setup and hold.
  4. Low power complex 32-bit numerically controlled oscillators (NCOs).

Applications

  • Wireless infrastructure
  • WCDMA, CDMA2000, TD-SCDMA, WiMAX, GSM
  • Digital high or low IF synthesis
  • Transmit diversity
  • Wideband communications
  • LMDS/MMDS, point-to-point

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Analog output: adjustable 8.7 mA to 31.7 mA, RL = 25 Ω to 50 Ω
    • Low power, fine complex NCO allows carrier placement anywhere in DAC bandwidth while adding <300 mW power
    • Auxiliary DACs allow I and Q gain matching and offset control
    • Includes programmable I and Q phase compensation
    • Internal digital upconversion capability
    • Multiple chip synchronization interface
    • High performance, low noise PLL clock multiplier
    • Digital inverse sinc filter
    • 100-lead, exposed paddle TQFP package
    • Resolution (Bits): 16bit
    • DAC Update Rate: 800MSPS
    • DAC Settling Time: n/a
    • # DAC Outputs: 2
    • DAC Type: Current Out
    • DAC Input Format: Par
    • Output FSR: Adj(10mA FS to 30mA FS)
    • Ref Int/Ext: Int
    • Supply Vnom: Multi(+1.8, +3.3)
    • Pwr Diss: 450mW
    • Package: QFP

    AD9788 Functional Block Diagram

    Circuits from the Lab

    Find more at our Circuits Library.

    Part# Bits Update Rate Settling Time # Outputs
    AD9779A 16 1GSPS - 2
    AD9779 16 1GSPS - 2
    AD9788 16 800MSPS - 2
    AD9778 14 1GSPS - 2
    AD9778A 14 1GSPS - 2
    AD9787 14 800MSPS - 2
    AD9776A 12 1GSPS - 2
    AD9785 12 800MSPS - 2
    AD9783 16 500MSPS - 2
    AD9777 16 400MSPS 11ns 2
    AD9747 16 250MSPS - 2

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.