产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • LT8610特性集,加上:
    • 快速输出电流:3.5A(最大值)
    • 最短导通时间:30ns
    • 提高突发模式效率(仅LT8610AB)
    • 增强EMI性能
  • 宽输入电压范围:3.4V至42V
  • 超低静态电流突发模式®工作:
    • 2.5μA IQ(调节 12VIN 至 3.3VOUT)
  • 固定输出电压:3.3V、5V
  • 输出纹波 < 10mVP-P(仅LT8610A)
  • 高效率同步工作:
    • 95%效率(1A,12VIN,5VOUT)
    • 93%效率(1A,12VIN,3.3VOUT)
  • 所有条件下均具有低压差:200mV (1A)
  • 可在过载情况下安全地承受电感饱和
  • 可调及可同步频率:
    • 200kHz 至 2.2MHz
  • 精确的1V使能引脚阈值
  • 输出软启动和跟踪
  • 小型散热增强型16引脚MSOP封装
  • 通过AEC-Q100汽车应用认证
LT8610A
LT8610AB
具 2.5μA 静态电流的 42V、3.5A 同步降压型稳压器
5V 3.5A Step-Down Converter Product Package 1 Product Package 2
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
Ideal Diodes and PowerPath Controllers 1
LTC4370 推荐用于新设计 双电源二极管 “合路” 电流平衡控制器
Overvoltage & Overcurrent Protectors 1
LTC4365 推荐用于新设计 欠压、过压和电源反向保护控制器
电源系统管理(PSM)和时序控制器 1
LTC2974 推荐用于新设计 具有精确输出电流的4通道PMBus电源系统管理器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC2139A

LT8610A Demo Board | Micropower Sync Buck, 5.5V ≤ VIN ≤ 42V Input, VOUT = 5V @ 3.5A

产品详情

Demonstration circuit 2139A is a 42V, 3.5A micropower synchronous step-down regulator featuring the LT8610A. The LT8610A is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V and is unloaded. The 2139A uses two input ceramic capacitors in series to improve reliability in case of an input capacitor short failure. Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8610A to minimize external components and simplify design.

eval board
DC2012A

LT8610AB Demo Board | Micropower Synchronous Buck, High Efficiency Burst Mode, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 3.5A

产品详情

Demonstration circuit 2012A is a 42V, 3.5A micropower synchronous step-down regulator featuring the LT8610AB. The LT8610AB is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V. The efficiency of the circuit is greater than 90% at light load up to 1.5A. This is a 10% improvement over competing parts. Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8610AB to minimize external components and simplify design.

DC2139A
LT8610A Demo Board | Micropower Sync Buck, 5.5V ≤ VIN ≤ 42V Input, VOUT = 5V @ 3.5A
DC2139A - Schematic
DC2012A
LT8610AB Demo Board | Micropower Synchronous Buck, High Efficiency Burst Mode, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 3.5A
DC2012A Demo Board DC2012A Demo Board DC2012A Demo Board DC2012A Demo Board DC2012A - Schematic

最新评论

需要发起讨论吗? 没有关于 LT8610A的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览