AD7768-1

RECOMMENDED FOR NEW DESIGNS

DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling

Viewing:

Overview

  • ADC for single-channel low power, platform DAQ designs
  • Wide bandwidth
    • Sinc filter bandwidth range: DC to 204 kHz
    • Low ripple FIR bandwidth range: DC to 110.8 kHz
  • Precision ac and dc performance
    • 108.5 dB dynamic range typical
    • −120 dB THD
    • ±1.1 ppm of FSR INL, ±30 µV offset error, ±30 ppm of FSR gain error
  • Programmable ODR, filter type, and latency
    • ODR values up to 1024 kSPS
  • Linear phase digital filter options
    • Low ripple FIR filter: ±0.005 dB maximum pass-band ripple, dc to 102.4 kHz
    • Low latency sinc5 filter
    • Low latency sinc3 filter enabling 50 Hz/60 Hz rejection
    • Programmable FIR filter option
  • Programmable power consumption and bandwidth
    • Fast, highest speed
      • 52.224 kHz bandwidth, 26.4 mW (sinc5 filter)
      • 110.8 kHz bandwidth, 36.8 mW (FIR filter)
    • Median, half speed: 55.4 kHz bandwidth, 19.7 mW (FIR filter)
    • Low power, low speed: 13.9 kHz bandwidth, 6.75 mW (FIR filter)
  • Power supply
    • AVDD1 − AVSS = 5.0 V typical
    • AVDD2 − AVSS = 2.0 V to 5.0 V typical
    • Analog supplies can run from split supply (true bipolar)
    • IOVDD − DGND = 1.8 V to 3.3 V typical
  • Low power mode can run from single 3.0 V supply
  • Pin control or SPI interface configurable
  • Suite of diagnostic check mechanisms
    • Temperature, interface CRC, and memory map CRC
  • Package: 28-lead, 4 mm × 5 mm, LFCSP
  • Temperature range: −40°C to +125°C

The AD7768-1 is a low power, high performance, Σ-Δ analog-to-digital converter (ADC), with a Σ-Δ modulator and digital filter for precision conversion of both ac and dc signals. The AD7768-1 is a single-channel version of the AD7768, an 8-channel, simultaneously sampling, Σ-Δ ADC. The AD7768-1 provides a single configurable and reusable data acquisition (DAQ) footprint, which establishes a new industry standard in combined ac and dc performance and enables instrumentation and industrial system designers to design across multiple measurement variants for both isolated and nonisolated applications.

The AD7768-1 achieves a 108.5 dB dynamic range when using the low ripple, finite impulse response (FIR) digital filter at 256 kSPS, giving 110.8 kHz input bandwidth, combined with ±1.1 ppm integral nonlinearity (INL), ±30 µV offset error, and ±30 ppm gain error.

A wider bandwidth, up to 500 kHz Nyquist (filter −3 dB point of 204 kHz), is available using the sinc5 filter, enabling a view of signals over an extended range.

The AD7768-1 offers the user the flexibility to configure and optimize for input bandwidth vs. output data rate (ODR) and vs. power dissipation. The flexibility of the AD7768-1 allows dynamic analysis of a changing input signal, making the device particularly useful in general-purpose DAQ systems. The selection of one of three available power modes allows the designer to achieve required noise targets while minimizing power consumption. The design of the AD7768-1 is unique in that it becomes a reusable and flexible platform for low power dc and high performance ac measurement modules.

The AD7768-1 achieves the optimum balance of dc and ac performance with excellent power efficiency. The following three operating modes allow the user to trade off the input bandwidth vs. power budgets:

  • Fast mode offers both a sinc filter with up to 256 kSPS and 52.2 kHz of bandwidth, and 26.4 mW of power consumption, or a FIR filter with up to 256 kSPS, 110.8 kHz of bandwidth and 36.8 mW of power consumption.
  • Median mode offers a FIR filter with up to 128 kSPS, 55.4 kHz of bandwidth and 19.7 mW of power consumption.
  • Low power mode offers a FIR filter with up to 32 kSPS, 13.85 kHz of bandwidth and 6.75 mW of power consumption.

The AD7768-1 offers extensive digital filtering capabilities that meet a wide range of system requirements. The filter options allow configuration for frequency domain measurements with tight gain error over frequency, linear phase response requirements (brick wall filter), a low latency path (sinc5 or sinc3) for use in control loop applications, and measuring dc inputs with the ability to configure the sinc3 filter to reject the line frequency of either 50 Hz or 60 Hz. All filters offer programmable decimation.

A 1.024 MHz sinc5 filter path exists for users seeking an even higher ODR than is achievable using the low ripple FIR filter. This path is quantization noise limited. Therefore, it is best suited for customers requiring minimum latency for control loops or implementing custom digital filtering on an external field programmable gate array (FPGA) or digital signal processor (DSP).

The filter options include the following:

  • A low ripple FIR filter with a ±0.005 dB pass-band ripple to 102.4 kHz.
  • A low latency sinc5 filter with up to a 1.024 MHz data rate to maximize control loop responsiveness.
  • A low latency sinc3 filter that is fully programmable, with 50 Hz/60 Hz rejection capabilities.

When using the AD7768-1, embedded analog functionality within the AD7768-1 greatly reduces the design burden over the entire application range. The precharge buffer on each analog input decreases the analog input current compared to competing products, simplifying the task of an external amplifier to drive the analog input.

A full buffer input on the reference reduces the input current, providing a high impedance input for the external reference device or in buffering any reference sense resistor scenarios used in ratiometric measurements.

The device operates with a 5.0 V AVDD1 − AVSS supply, a 2.0 V to 5.0 V AVDD2 − AVSS supply, and a 1.8 V to 3.3 V IOVDD − DGND supply.

In low power mode, the AVDD1, AVDD2, and IOVDD supplies can run from a single 3.0 V rail.

The device requires an external reference. The absolute input reference (REFIN) voltage range is 1 V to AVDD1 − AVSS.

The specified operating temperature range is −40°C to +125°C. The device is housed in a 4 mm × 5 mm, 28-lead LFCSP.

Note that, throughout this data sheet, multifunction pins, such as XTAL2/MCLK, are referred to either by the entire pin name or by a single function of the pin, for example, MCLK, when only that function is relevant.

Applications

  • Platform ADC to serve a superset of measurements and sensor types
    • Sound and vibration, acoustic, and material science research and development
    • Control and hardware in loop verification
    • Condition monitoring for predictive maintenance
    • Electrical test and measurement
    • Audio testing and current and voltage measurement
    • Clinical electroencephalogram (EEG), electromyogram (EMG), and electrocardiogram (ECG) vital signs monitoring
    • USB-, PXI-, and Ethernet-based modular DAQ
    • Channel to channel isolated modular DAQ designs

AD7768-1
DC to 204 kHz, Dynamic Signal Analysis, Precision 24-Bit ADC with Power Scaling
AD7768-1 Functional Block Diagram AD7768-1 Pin Configuration
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
Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1

Design Tool 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7768-1

AD7768-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-1
  • PC control in conjunction with EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.

The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).

EVAL-AD7768-1
AD7768-1 Evaluation Board
EV-AD7768-1FMCZ - Angle View EV-AD7768-1FMCZ - Bottom View EV-AD7768-1FMCZ - Top View

Reference Designs

Simplified Circuit Diagram
CN0535 Circuits from the lab

High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System

Features and Benefits

  • Alias free Measurement System
  • Optimized for AC & DC Performance
  • Wide Analog Input (+/-12V)
  • FMC Compatible Form Factor

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-11-16 06:43
    CN0535 Unboxing and Getting Started Video
  • lazy blur
    VIDEO · 2021-11-04 04:42
    CN0535 Mbed Example Program Setup
CN-0549 System Block Diagram
CN0549 Circuits from the lab

Condition-Based Monitoring Development Platform

Features and Benefits

  • Wide bandwidth MEMs accelerometer sensor data is output in the popular IEPE format
  • Easy mounting to machines (like pumps, fans, and motors) while maintaining sensor signal integrity
  • The DAQ solution provides a high fidelity, IEPE analog input bandwidth from DC – 54 kHz
  • Embedded FPGA Software captures and stores the raw data for local embedded or networked processing
  • IIO Oscilloscope application allows users to quickly visualize the data for evaluation purposes.

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-02-09 02:34
    CN0549 New Condition-Based Monitoring Platform from ADI
  • lazy blur
    VIDEO · 2021-01-25 01:52
    CN0549: Condition-Based Monitoring Development Platform
  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2021-03-05 03:34
    ADI Sensor Interface Series - CbM and Vibration Analysis
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0535
High Performance, Alias Free Measurement Platform for Flexible Data Acquisition System
Simplified Circuit Diagram
CN0549
Condition-Based Monitoring Development Platform
CN-0549 System Block Diagram
CN0549 Kit - Angle View
CN0549 Kit - Top View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View

Latest Discussions

No discussions on AD7768-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed