AD5700-1

PRODUCTION

Low Power HART Modem with Precision Internal Oscillator

Viewing:

Part Details

  • HART-compliant fully integrated FSK modem
  • 1200 Hz and 2200 Hz sinusoidal shift frequencies
  • 115 µA maximum supply current in receive mode
  • Suitable for intrinsically safe applications
  • Integrated receive band-pass filter
    • Minimal external components required
  • Clocking optimized for various system configurations
    • Ultralow power crystal oscillator (60 µA maximum)
    • External CMOS clock source
    • Precision internal oscillator
  • Buffered HART output—extra drive capability
  • 8 kV HBM ESD rating
  • 1.71 V to 5.5 V power supply
  • 1.71 V to 5.5 V interface
  • −40°C to +125°C operation
  • 4 mm × 4 mm LFCSP package
  • HART physical layer compliant
  • UART interface
AD5700-1
Low Power HART Modem with Precision Internal Oscillator
AD5700-1-fbl AD5700-AD5700-1 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 6
AD5412 PRODUCTION Single Channel, 12-Bit, Current Source & Voltage Output DAC, HART Connectivity
AD5422 PRODUCTION Single Channel, 16-Bit, Current Source & Voltage Output DAC, HART Connectivity
AD5410 PRODUCTION

Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity

AD5420 PRODUCTION

Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity

AD5421 PRODUCTION 16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC
AD5755-1 PRODUCTION

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5700

AD5700/AD5700-1 Evaluation Board

Product Details

Both the AD5700 and the AD5700-1 products can be evaluated using the EVAL-AD5700-1EBZ Evaluation board. If evaluating the AD5700 product, simply disable the internal oscillator (i.e. configure the part to use either a CMOS clock or a crystal oscillator). No SDP board is required for this Evaluation board.

EVAL-AD5700
AD5700/AD5700-1 Evaluation Board
AD5700 Evaluation Board AD5700 Evaluation Board - Top View AD5700 Evaluation Board - Bottom View

Reference Designs

Functional Block Diagram
CN0321 Circuits from the lab

Fully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART

Features and Benefits

  • Voltage and 4mA to 20mA output
  • Fully isolated
  • HART connectivity
CN0328 Top Level Block Diagram
CN0328 Circuits from the lab

Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Features and Benefits

  • Complete HART compliant solution for 4mA to 20mA or voltage output 
  • Fully Isolated 
  • Four multiplexed outputs
4 mA to 20 mA, Loop Powered Field Instrument
CN0267 Circuits from the lab

Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface

Features and Benefits

  • Complete 4mA to 20mA loop powered field instrument
  • HART compliant interface
  • Registered by HART Communication Foundation (HFC)
  • Low power, small footprint
PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
PLC/DCS Quad-Channel Voltage and Current Input Front End
CN0414 Circuits from the lab

Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA inputs
  • HART Compatible
  • Integrated Open Wire Detection
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
CN0321
Fully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART
Functional Block Diagram
CN0328
Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit
CN0328 Top Level Block Diagram
CN0267
Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface
4 mA to 20 mA, Loop Powered Field Instrument
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
PLC/DCS Quad Channel Voltage and Current Input Front End
EVAL-CN0364-SDPZ Evaluation Board
CN0414
Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications
PLC/DCS Quad-Channel Voltage and Current Input Front End
EVAL-CN0414-ARDZ
EVAL-CN0414-ARDZ - Top View
EVAL-CN0414-ARDZ - Bottom View
Test Setup Functional Block Diagram
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART
4-Channel Multiplexed HART Analog Output Circuit
EVAL-CN0418-ARDZ - Angle View
EVAL-CN0418-ARDZ - Top View
EVAL-CN0418-ARDZ - Bottom View
CN0270
Complete 4 mA to 20 mA HART Solution
AD5420 HART-Enabled Circuit Simplified Schematic

Latest Discussions

No discussions on AD5700-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed