ADUM3482
PRODUCTIONSmall, 3.75 kV RMS Quad Digital Isolators (2/2 Channel Directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $2.60
Overview
- Up to 25 Mbps data rate (NRZ)
- Low propagation delay: 25 ns typical
- Low dynamic power consumption
- 1.8 V to 5 V level translation
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/µs
- Output default select
- 20-lead, RoHS-compliant, SSOP package
- Safety and regulatory approvals:
- UL 1577
- VISO = 3750 V rms for 1 minute
- UL 1577
- IEC/EN/CSA 62368-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 V peak
The ADuM3480 /ADuM3481 / ADuM3482 are quad-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. With typical propagation delay reduced to 25 ns, pulse width distortion is also halved.
The four channels of the ADuM3480 /ADuM3481 / ADuM3482 are available in a variety of channel configurations with two data rate grades up to 25 Mbps (see the Ordering Guide section). All models use separate core and I/O power supplies. The core operates between 3.0 V and 5.5 V, whereas the I/O supply can range from 1.8 V to 5.5 V. If operation is required within the range of the core supply, the two supplies can be tied together to allow single-supply operation. When the I/O must interface with logic levels that are different from the core supply voltage, then the I/O supply can be operated independently of the core supply over a wider range. The minimum I/O supply voltage is 1.8 V, allowing compatibility with low voltage logic. Both core and I/O supplies are required for proper operation.
Applications
- General-purpose multichannel isolation
- SPI interface/data converter isolation
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 2
Brochure 1
Circuit Note 2
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3482ARSZ | 20-Lead SSOP | ||
| ADUM3482ARSZ-RL7 | 20-Lead SSOP | ||
| ADUM3482BRSZ | 20-Lead SSOP | ||
| ADUM3482BRSZ-RL7 | 20-Lead SSOP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |