CN0552 Capacitance-Digital Conversion w/ Extended Range Circuitry

2022年03月02日

The CN0552 solution is a 24-bit capacitance to digital converter (CDC) with a default full-scale input range of ±4.096 pF and extended input range of ±50 pF.

The solution's I2C serial communication interface provides a high resolution, high linearity, and high accuracy capacitance measurement using many different sensors.

CN0552 Capacitance-Digital Conversion w/ Extended Range Circuitry

2022年03月02日

The CN0552 solution is a 24-bit capacitance to digital converter (CDC) with a default full-scale input range of ±4.096 pF and extended input range of ±50 pF.

The solution's I2C serial communication interface provides a high resolution, high linearity, and high accuracy capacitance measurement using many different sensors.

Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成