LTC4260

RECOMMENDED FOR NEW DESIGNS

Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring

Viewing:

Overview

  • Allows Safe Insertion into Live Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 8.5V to 80V
  • High Side Drive for External N-Channel MOSFET
  • Input Overvoltage/Undervoltage Protection
  • Optional Latchoff or Autoretry After Faults
  • Alerts Host After Faults
  • Foldback Current Limiting
  • Available in 24-Lead SO, 24-Lead Narrow SSOP and 32-Lead (5mm × 5mm) QFN Packages

The LTC4260 Hot Swap controller allows a board to be safely inserted and removed from a live backplane. Using an external N-channel pass transistor, the board supply voltage can be ramped up at an adjustable rate. An I2C interface and onboard ADC allow monitoring of board current, voltage and fault status.

The device features adjustable analog foldback current limit with latch off or automatic restart after the LTC4260 remains in current limit beyond an adjustable time-out delay.

The controller has additional features to interrupt the host when a fault has occurred, notify when output power is good, detect insertion of a load card and power-up in either the on or off state.

Applications

  • Electronic Circuit Breakers
  • Live Board Insertion
  • Computers, Servers

LTC4260
Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring
3A, 48V Card Resident Application Power Up Waveforms Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Protection Switches & Controllers 1
LTC4355 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4260

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC786A

LTC4260CGN | 200W Positive 48V Hot Swap Controller With Current and Voltage Monitoring (requires DC590)

Product Details

DC786A: Demo Board for LTC4260 Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring.


 


DC786A
LTC4260CGN | 200W Positive 48V Hot Swap Controller With Current and Voltage Monitoring (requires DC590)
DC786A-2 DC786A-6 DC786A-1 DC786A-4 DC786A-3 DC786A - Schematic

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit
DE-10 Nano Kit
DE-10 Nano Kit Block Diagram
DE-10 Nano Power Tree

Latest Discussions

Recently Viewed