LTM9100
LTM9100
NOT RECOMMENDED FOR NEW DESIGNSAnyside™ High Voltage Isolated Switch Controller with I2C Command and Telemetry
- Part Models
- 3
- 1ku List Price
- Starting From $30.29
Viewing:
Overview
- CSA (IEC/UL) Approved, File #255632
- Reinforced Insulation
- Integrated Isolated Power Supply
- Adjustable Turn-On Ramp Rate and Current Limit
- I2C/SMBus Interface
- 10-Bit ADC Monitors Current and Two Uncommitted Channels
- High Common Mode Transient Immunity: ≥ 30kV/μs
- Fault Status Alert and Power Good Outputs
- Independent 3V to 5.5V Logic Supply
- ±20kV ESD Across the Isolation Barrier
- Maximum Continuous Working Voltage: 690VRMS
- 14.6mm Creepage Distance
- Low Current Shutdown Mode (<10μA)
- 22mm × 9mm × 5.16mm BGA Package
The LTM9100 μModule® (micromodule) controller is a complete, galvanically isolated switch controller with I2C interface, for use as a load switch or hot swap controller. The load is soft started and controlled by an external N-channel MOSFET switch. Overcurrent protection minimizes MOSFET stress during start-up, input step and output short-circuit conditions. Owing to the isolated, floating character of the switch, it is easily configured for use in high side, low side and floating applications.
A single 5V supply powers both sides of the switch controller through an integrated, isolated DC/DC converter. A separate logic supply input allows easy interfacing with logic levels from 3V to 5.5V, independent of the main supply. Isolated measurements of load current and two additional voltage inputs are made by a 10-bit ADC, and accessed via the I2C interface.
The logic and I2C interface is separated from the switch controller by a 5kVRMS isolation barrier, making the LTM9100 ideal for systems where the switch operates on buses up to 1000VDC, as well as for providing galvanic isolation in systems where a ground path is broken to allow large common mode voltage swings. Uninterrupted communication is guaranteed for common mode transients of up to 30kV/μs.
APPLICATIONS
- High Voltage DC Hot Swap
- Live Backplane Insertion
- Isolated Distributed Power Systems
- Power Monitors
- Industrial Control Systems
- Breaking Ground Loops
Documentation
Data Sheet 1
User Guide 1
Informational 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM9100CY#PBF | 42-Lead BGA (22mm x 9mm x 5.16mm) | ||
| LTM9100HY#PBF | 42-Lead BGA (22mm x 9mm x 5.16mm) | ||
| LTM9100IY#PBF | 42-Lead BGA (22mm x 9mm x 5.16mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM9100CY#PBF | ||
| LTM9100HY#PBF | ||
| LTM9100IY#PBF | ||
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM9100CY#PBF | ||
| LTM9100HY#PBF | ||
| LTM9100IY#PBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 2 | ||
| LTC4260 | RECOMMENDED FOR NEW DESIGNS | Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring |
| LTC4261 | PRODUCTION | Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4366 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM9100
Linduino 3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.