LT1761

RECOMMENDED FOR NEW DESIGNS

100mA, Low Noise, LDO Micropower Regulators in TSOT-23

Viewing:

Overview

  • Low Noise: 20μVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 20μA
  • Wide Input Voltage Range: 1.8V to 20V
  • Output Current: 100mA
  • Very Low Shutdown Current: <0.1μA
  • Low Dropout Voltage: 300mV at 100mA
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V, 2V, 2.5V, 2.8V, 3V, 3.3V, 5V
  • Adjustable Output from 1.22V to 20V
  • Stable with 1μF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protected
  • No Reverse Current
  • No Protection Diodes Needed
  • Overcurrent and Overtemperature Protected
  • Available in Tiny 5-Lead TSOT-23 Package

The LT1761 series are micropower, low noise, low dropout regulators. With an external 0.01μF bypass capacitor, output noise drops to 20μVRMS over a 10Hz to 100kHz bandwidth. Designed for use in battery-powered systems, the low 20μA quiescent current makes them an ideal choice. In shutdown, quiescent current drops to less than 0.1μA. The devices are capable of operating over an input voltage from 1.8V to 20V, and can supply 100mA of output current with a dropout voltage of 300mV. Quiescent current is well controlled, not rising in dropout as it does with many other regulators.

The LT1761 regulators are stable with output capacitors as low as 1μF. Small ceramic capacitors can be used without the series resistance required by other regulators.

Internal protection circuitry includes reverse battery protection, current limiting, thermal limiting and reverse current protection. The device is available in fixed output voltages of 1.2V, 1.5V, 1.8V, 2V, 2.5V, 2.8V, 3V, 3.3V and 5V, and as an adjustable device with a 1.22V reference voltage. The LT1761 regulators are available in the 5-lead TSOT-23 package.

Applications

  • Cellular Phones
  • Pagers
  • Battery-Powered Systems
  • Frequency Synthesizers
  • Wireless Modems

LT1761
100mA, Low Noise, LDO Micropower Regulators in TSOT-23
5V Low Noise Regulator 10Hz to 100kHz Output Noise Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1761-1.2
  • LT1761-1.5
  • LT1761-1.8
  • LT1761-2
  • LT1761-2.5
  • LT1761-2.8
  • LT1761-3
  • LT1761-3.3
  • LT1761-5
  • LT1761-BYP
  • LT1761-SD
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC330A

LT1761ES5-BYP/SD Demo Board | 2 Circuits: Low Output Noise and Low Current Shutdown, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22/1.8/2.0/2.5/2.8/3.0/3.3/5.0V @ 100mA

Product Details

Demonstration circuit DC330 comprises two low noise micropower voltage regulators using the 100mA output LT1761 in the 5-lead SOT-23 package. The demo board includes two circuits: one using the LT1761-BYP which allows the internal reference to be bypassed to reduce output voltage noise, and the other using the LT1761-SD which has a low current shutdown feature. Both circuits accept a 2.3V to 20V input and have a jumper-selectable 1.22V/1.5V/1.8V/2.5V/2.8V/3.0V/3.3V/5.0V/Adj output.

eval board
DC330B

LT1761 Demo Board | 100mA Low Noise Micropower LDO Regulator

Product Details

Demonstration circuit DC330 comprises two low noise micropower voltage regulators using the LT1761 in the 5-lead SOT-23 package. These circuits are primarily used in cellular phones, voltage controlled oscillators, RF power supplies and as local regulators in larger systems. Their ability to tolerate a wide variety of output capacitors makes them ideal in space- and cost-sensitive systems.

eval board
AD-M2KPWR-EBZ

ADALM2000 Power Booster Board

Features and Benefits

  • ADALM2000 compatible
  • USB Type-C powered
  • Provides two outputs with increased current sourcing capabilities

Product Details

The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs.

The AD-M2KPWR-EBZ is a USB Type C powered board capable to increase the output current of ADALM2000’s power supplies. 

Inputs:

  1. USB type C:  4 – 18 V (validated with RPI USB-C power supply - not provided in the kit), 20W (power supply permitting)
  2. External (screw terminal connector): 4.5–18V; 20W (power supply permitting)

 

Switching between the inputs is done with a jumper.

Outputs: (2 control modes)

  1. Two variable power supplies that track M2K user supplies:
    1. 0V to 5V (400mA in USB power mode)
    2. –5V to 0V (400mA in USB power mode)
  2. Two variable power supplies, controlled from a potentiometer
    1. 1.5V to 15V (up to 700mA if powered with 18V)
    2. –15V to –1.5V (up to 700mA if powered with 18V)

 

APPLICATIONS

  • General-purpose electronic systems
  • Educational applications
  • Automated test equipment

DC330A
LT1761ES5-BYP/SD Demo Board | 2 Circuits: Low Output Noise and Low Current Shutdown, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22/1.8/2.0/2.5/2.8/3.0/3.3/5.0V @ 100mA
DC330A - Schematic
DC330B
LT1761 Demo Board | 100mA Low Noise Micropower LDO Regulator
DC330B Evaluation Board DC330B Evaluation Board - Top View DC330B Evaluation Board - Bottom View
AD-M2KPWR-EBZ
ADALM2000 Power Booster Board
AD-M2KPWR-EBZ Evaluation Board AD-M2KPWR-EBZ Evaluation Board - Top View AD-M2KPWR-EBZ Evaluation Board - Bottom View

Reference Designs

DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-3CLS200N Dev Kit
Altera Cyclone III LS FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-4SGX230N Kit
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Figure 1. CN0569 Simplified Block Diagram
CN0569 Circuits from the lab

Infrared Gesture Recognition Module

Features and Benefits

  • Highly Integrated Optical Front End
  • Dual Light Sensors for Intensity and Directionality Measurements
  • Open Source Gesture Detection Algorithm

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-07-08 01:01
    Infrared Gesture Recognition Module for HMI Applications
DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-07-12 03:49
    Nanopower Smoke Detection System
  • lazy blur
    VIDEO · 2021-10-20 04:48
    Optical Liquid Analysis in a Flash with ADPD4101 & CN0503
Altera DSP Development Kit, Cyclone III Edition
DK-DSP-3C120N Dev Kit
LTC Parts List
DK-DSP-3C120N Block Diagram
DK-DSP-3C120N Power Tree
Altera 100G Development Kit, Stratix V Edition
DK-100G-5SGXEA7N Dev Kit
DK-100G-5SGXEA7N Parts List
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Power Tree
Altera Cyclone III LS FPGA Development Kit
DK-DEV-3CLS200N Dev Kit
LTC Parts List
DK-DEV-3CLS200N Block Diagram
Cyclone III LS FPGA Development Kit
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition
DK-SI-4SGX230N Kit
LTC Parts List
DK-SI-4SGX230N Block Diagram
DK-SI-4SGX230N Power Tree
CN0569
Infrared Gesture Recognition Module
Figure 1. CN0569 Simplified Block Diagram
EVAL-CN0569-PMDZ Evaluation Board
EVAL-CN0569-PMDZ Evaluation Board - Top View
EVAL-CN0569-PMDZ Evaluation Board - Bottom View
Altera Cyclone III FPGA Development Kit
DK-DEV-3C120N Dev Kit
LTC Parts List
DK-DEV-3C120N Block Diagram
DK-DEV-3C120N Power Tree
Altera Embedded Systems Development Kit, Cyclone III Edition
DK-EMB-3C120N Dev Kit
DK-EMB-3C120N Block Diagram
DK-EMB-3C120N Power Tree
CN0503
Multiple Parameter Optical Liquid Measurement Platform
Simplified Schematic of the Optical Liquid Measurement Platform
Water Quality Analysis Platform - Angle View
LED Riser Board - Top View
PD Riser Boards - Top View
Cuvette Holder - Angle View

Latest Discussions

Recently Viewed