ADP7104

RECOMMENDED FOR NEW DESIGNS

20 V, 500 mA, Low Noise, CMOS LDO

Viewing:

Part Details

  • Input voltage range: 3.3 V to 20 V
  • Maximum output current: 500 mA
  • Low Noise: 15 μV rms for fixed output versions
  • PSRR Performance of 60 dB at 10 kHz, VOUT = 3.3 V
  • Reverse current protection
  • Low dropout voltage: 350 mV at 500 mA
  • Initial accuracy: ±0.8%
  • Accuracy over line, load, and temperature
    • −2% to +1%, TJ = −40°C to +125°C
    • −1.25% to +1%, TJ = 0°C to +85°C
  • Low quiescent current (VIN = 5 V), IGND = 900 μA with 500 mA load
  • Low shutdown current: <40 μA at VIN = 12 V, stable with small 1 μF ceramic output capacitor
  • 7 fixed output voltage options: 1.5 V, 1.8 V, 2.5 V, 3 V, 3.3 V, 5 V, and 9 V
  • Adjustable output from 1.22 V to VIN − VDO
  • Foldback current limit and thermal overload protection
  • User programmable precision UVLO/enable
  • Power-good indicator
  • 8-lead LFCSP and 8-lead SOIC packages
ADP7104
20 V, 500 mA, Low Noise, CMOS LDO
ADP7104 Typical Application Circuit ADP7104 Typical Application Circuit ADP7104 Pin Configuration ADP7104 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7105 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise LDO Regulator with Soft Start
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7104
  • ADP7104-1.5
  • ADP7104-1.8
  • ADP7104-2.5
  • ADP7104-3.0
  • ADP7104-3.3
  • ADP7104-5.0
  • ADP7104-9.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Simplified Circuit Diagram for EVAL-CN0422-EBZ
CN0422 Circuits from the lab

Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

Features and Benefits

  • Support HDMI 1.3 at 720p/60Hz
  • 2500V Galvanic Isolation
  • Powered through USB
High Performance Resolver-to-Digital (RDC) Circuit
CN0276 Circuits from the lab

High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

Features and Benefits

  • 10-bit to 16-bit resolver to digital converter
  • High and low voltage drive options
  • Maximum tracking rate of 3125 rps
Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
CN0422
Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 
Simplified Circuit Diagram for EVAL-CN0422-EBZ
CN0276
High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter
High Performance Resolver-to-Digital (RDC) Circuit
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters
Isolated Current Sense Circuit
CN0343
Ultrasonic Distance Measurement
Ultrasonic Distance Sensor

Latest Discussions

Recently Viewed