ADP7104

RECOMMENDED FOR NEW DESIGNS

20 V, 500 mA, Low Noise, CMOS LDO

Viewing:

Overview

  • Input voltage range: 3.3 V to 20 V
  • Maximum output current: 500 mA
  • Low Noise: 15 μV rms for fixed output versions
  • PSRR Performance of 60 dB at 10 kHz, VOUT = 3.3 V
  • Reverse current protection
  • Low dropout voltage: 350 mV at 500 mA
  • Initial accuracy: ±0.8%
  • Accuracy over line, load, and temperature
    • −2% to +1%, TJ = −40°C to +125°C
    • −1.25% to +1%, TJ = 0°C to +85°C
  • Low quiescent current (VIN = 5 V), IGND = 900 μA with 500 mA load
  • Low shutdown current: <40 μA at VIN = 12 V, stable with small 1 μF ceramic output capacitor
  • 7 fixed output voltage options: 1.5 V, 1.8 V, 2.5 V, 3 V, 3.3 V, 5 V, and 9 V
  • Adjustable output from 1.22 V to VIN − VDO
  • Foldback current limit and thermal overload protection
  • User programmable precision UVLO/enable
  • Power-good indicator
  • 8-lead LFCSP and 8-lead SOIC packages

The ADP7104 is a CMOS, low dropout linear regulator that operates from 3.3 V to 20 V and provides up to 500 mA of output current. This high input voltage LDO is ideal for regulation of high performance analog and mixed signal circuits operating from 19 V to 1.22 V rails. Using an advanced proprietary architecture, it provides high power supply rejection, low noise, and achieves excellent line and load transient response with just a small 1 μF ceramic output capacitor.

The ADP7104 is available in seven fixed output voltage options and an adjustable version, which allows output voltages that range from 1.22 V to VIN − VDO via an external feedback divider.

The ADP7104 output noise voltage is 15 μV rms and is independent of the output voltage. A digital power-good output allows power system monitors to check the health of the output voltage. A user programmable precision undervoltage lockout function facilitates sequencing of multiple power supplies.

The ADP7104 is available in 8-lead, 3 mm × 3 mm LFCSP and 8-lead SOIC packages. The LFCSP offers a very compact solution and also provides excellent thermal performance for applications requiring up to 500 mA of output current in a small, low-profile footprint.

APPLICATIONS

  • Regulation to noise sensitive applications: ADC, DAC circuits, precision amplifiers, high frequency oscillators, clocks, and PLLs
  • Communications and infrastructure
  • Medical and healthcare
  • Industrial and instrumentation

ADP7104
20 V, 500 mA, Low Noise, CMOS LDO
ADP7104 Typical Application Circuit ADP7104 Typical Application Circuit ADP7104 Pin Configuration ADP7104 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7105 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise LDO Regulator with Soft Start
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7104
  • ADP7104-1.5
  • ADP7104-1.8
  • ADP7104-2.5
  • ADP7104-3.0
  • ADP7104-3.3
  • ADP7104-5.0
  • ADP7104-9.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

High Performance Resolver-to-Digital (RDC) Circuit
CN0276 Circuits from the lab

High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

Features and Benefits

  • 10-bit to 16-bit resolver to digital converter
  • High and low voltage drive options
  • Maximum tracking rate of 3125 rps
Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
Simplified Circuit Diagram for EVAL-CN0422-EBZ
CN0422 Circuits from the lab

Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

Features and Benefits

  • Support HDMI 1.3 at 720p/60Hz
  • 2500V Galvanic Isolation
  • Powered through USB
CN0276
High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter
High Performance Resolver-to-Digital (RDC) Circuit
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters
Isolated Current Sense Circuit
CN0343
Ultrasonic Distance Measurement
Ultrasonic Distance Sensor
CN0422
Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 
Simplified Circuit Diagram for EVAL-CN0422-EBZ

Latest Discussions

Recently Viewed