ADA4898-1

PRODUCTION

High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

Viewing:

Overview

  • Ultralow noise:
    0.9 nV/√Hz
    2.4 pA/√Hz
    1.2 nV/√Hz @10 Hz
  • Ultralow distortion: −93 dBc at 500 kHz
  • Wide supply voltage range: ±5 V to ±16 V
  • High speed:
    −3 dB bandwidth: 65 MHz (G = +1)
    Slew rate: 55 V/μs
  • Unity gain stable
  • Low input offset voltage: 160 μV maximum
  • Low input offset voltage drift: 1 μV/°C
  • Low input bias current: −0.1 μA
  • Low input bias current drift: 2 nA/°C
  • Supply current: 8 mA
  • Power-down feature
ADA4898-1
High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4898-1 Functional Block Diagram ADA4898-1 Pin Configuration Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD4080 RECOMMENDED FOR NEW DESIGNS 20-Bit, 40 MSPS, Differential SAR ADC
RF Amplifiers 1
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4898

SPICE Model 1

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Reference Designs

Figure 1. Simplified Block Diagram
CN0584 Circuits from the lab

Precision Low Latency Development Kit

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 250 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Board Modeling and Simulation Compatible with MATLAB and Python in Rx or Tx Paths
  • All Power and Digital Connections provided by the Interface Connector

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
CN0584
Precision Low Latency Development Kit
Figure 1. Simplified Block Diagram
CN0584 Kit
CN0584 - Angle View
CN0584 - Top View
CN0584 - Bottom View
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
EVAL-CN0560-FMCZ Evaluation Board
EVAL-CN0560-FMCZ Evaluation Board - Top View
EVAL-CN0560-FMCZ Evaluation Board - Bottom View
CN-0560 and SDP-H1

Latest Discussions

No discussions on ADA4898-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed