AD9251

PRODUCTION

14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter

Viewing:

Overview

  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • SNR
    • 74.3 dBFS at 9.7 MHz input
    • 71.5 dBFS at 200 MHz input
  • SFDR
    • 93 dBc at 9.7 MHz input
    • 80 dBc at 200 MHz input
  • Low power
    • 33 mW per channel at 20 MSPS
    • 73 mW per channel at 80 MSPS
  • Differential input with 700 MHz bandwidth
  • 2 V p-p differential analog input
  • On-chip voltage reference and sample-and-hold circuit
  • DNL = ±0.45 LSB
  • Serial port control options
    • Offset binary, gray code, or twos complement data format
    • Optional clock duty cycle stabilizer
    • Integer 1-to-8 input clock divider
    • Data output multiplex option
    • Built-in selectable digital test pattern generation
    • Energy-saving power-down modes
    • Data clock out with programmable clock and data alignment
AD9251
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9251 Functional Block Diagram AD9251 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Application Note 10

Technical Articles 2

Evaluation Design File 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Differential Amplifiers 2
ADA4937-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
RF Amplifiers 4
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
AD8372 RECOMMENDED FOR NEW DESIGNS 41 dB Range, 1 dB Step Size, Programmable Dual VGA
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9251 Simulink ADIsimADC Model

Open Tool

S-Parameter 1

AD9251 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD9251

AD9251 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9251
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking options
  • Balun/transformer or amplifier input drive options
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9251.

The AD9251-80EBZ is an evaluation board for the AD9251, dual 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9251.

The AD9251 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9251
AD9251 Evaluation Board
AD9251 Evaluation Board AD9251 Evaluation Board - Top View AD9251 Evaluation Board - Bottom View
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05

Latest Discussions

Recently Viewed