AD7988-1

PRODUCTION

16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP

Viewing:

Overview

  • High performance
    • Pseudo differential analog input range 0 V to VREF with VREF from 2.5 V to 5.0 V
    • Throughput: 500 kSPS/100 kSPS options Zero latency architecture
    • 16-bit resolution with no missing codes
    • INL: ±0.6 LSB typical, ±1.25 LSB maximum
    • Dynamic range: 92 dB, VREF = 5 V
    • SNR: 91.5 dB at fIN = 10 kHz, VREF = 5 V
    • THD: −114 dB at fIN = 10 kHz, VREF = 5 V
    • SINAD: 91 dB at fIN = 10 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
    • AD7988-1: 400 μW at 100 kSPS (VDD only)
      • 700 μW at 100 kSPS (total)
    • AD7988-5: 2 mW at 500 kSPS (VDD only)
      • 3.5 mW at 500 kSPS (total)
    • 70 μW at 10 kSPS (total)
  • Proprietary SPI-/QSPI™-/MICROWIRE™-/DSP-compatible serial interface
  • 10-lead MSOP, 10-lead 3 mm × 3 mm LFCSP
  • Wide operating temperature range: −40°C to +125°C

The AD7988-1/AD7988-5 are 16-bit, successive approximation, analog-to-digital converters (ADC) that operate from a single power supply, VDD. The AD7988-1 offers a 100 kSPS throughput, and the AD7988-5 offers a 500 kSPS throughput. They are low power, 16-bit sampling ADCs with a versatile serial interface port. On the CNV rising edge, they sample an analog input, IN+, between 0 V to VREF with respect to a ground sense, IN−. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD.

The SPI-compatible serial interface also features the ability to daisy-chain several ADCs on a single 3-wire bus using the SDI input. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic using the separate supply, VIO.

The AD7988-1/AD7988-5 generics are housed in a 10-lead MSOP or a 10-lead LFCSP with operation specified from −40°C to +125°C.

Applications

  • Automated test equipment
  • Data acquisition systems
  • Medical instruments
  • Machine automation

AD7988-1
16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
AD7988-1-7988-5 Circuit Diagram AD7988-1-7988-5 Pin Configuration AD7988-1-7988-5 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Operational Amplifiers (Op Amps) 13
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Voltage References 2
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7988-1 IBIS Models 2


Evaluation Kits

eval board
EVAL-AD7988-5

AD7988-5 Evaluation Board

Product Details

The EVAL-AD7988-5SDZ is a fully featured evaluation kit for the AD7988-5. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


eval board
EVAL-AD7988-1-PMDZ

16-Bit, 100 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 16-Bit Analog to Digital Converters
  • 100 kSPS
  • Unipolar, Single-Ended Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

EVAL-AD7988-5
AD7988-5 Evaluation Board
10 Lead PulSAR Evaluation Board
EVAL-AD7988-1-PMDZ
16-Bit, 100 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7942-PMDZ Evaluation Board EVAL-AD7942-PMDZ Evaluation Board - Top View EVAL-AD7942-PMDZ Evaluation Board - Bottom View

Reference Designs

Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
Basic Single-Ended, Low Voltage, Low Power, 16-Bit, 100 kSPS ADC Solution
CN0255 Circuits from the lab

16-Bit, 100 kSPS, Single Supply, Low Power Data Acquisition System

Features and Benefits

  • 16-bit, 100KSPS Data Acquisiton
  • Single Supply
  • 8mW Total Power
CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement
Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
EVAL-CN0395-ARDZ Evaluation Board
EVAL-CN0395-ARDZ Evaluation Board - Top View
EVAL-CN0395-ARDZ Evaluation Board - Bottom View
CN0255
16-Bit, 100 kSPS, Single Supply, Low Power Data Acquisition System
Basic Single-Ended, Low Voltage, Low Power, 16-Bit, 100 kSPS ADC Solution

Latest Discussions

No discussions on AD7988-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed